Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 10250409 | N/A SMC® 29.125 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D800-1200 | N/A | N/A | N/A 29.125 kg |
| 10250824 | N/A SMC® 1.62 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F200-0150 | N/A 2.0000 in | N/A Front Flange | N/A 1.62 kg |
| 10250876 | N/A SMC® 1.73 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F200-0250 | N/A 2.0000 in | N/A Front Flange | N/A 1.73 kg |
| 10250923 | N/A SMC® 1.78 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F200-0300-M9N-XC6 | N/A 2.0000 in | N/A Front Flange | N/A 1.78 kg |
| 10251292 | N/A SMC® 2.26 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F250-0250-XB5 | N/A 2.5000 in | N/A Front Flange | N/A 2.26 kg |
| 10251318 | N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F250-0350 | N/A 2.5000 in | N/A Front Flange | N/A 2.37 kg |
| 10251399 | N/A SMC® 2.78 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F250-0700 | N/A 2.5000 in | N/A Front Flange | N/A 2.78 kg |
| 10252095 | N/A SMC® 6.26 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F400-0400 | N/A 4.0000 in | N/A Front Flange | N/A 6.26 kg |
| 10252338 | N/A SMC® 9.061 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-0050 | N/A | N/A | N/A 9.061 kg |
| 10252339 | N/A SMC® 9.199 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-0100 | N/A | N/A | N/A 9.199 kg |
| 10252345 | N/A SMC® 9.337 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-0150-XC6 | N/A | N/A | N/A 9.337 kg |
| 10252350 | N/A SMC® 9.476 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-0200N | N/A | N/A | N/A 9.476 kg |
| 10252375 | N/A SMC® 10.306 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-0500 | N/A | N/A | N/A 10.306 kg |
| 10252381 | N/A SMC® 10.582 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-0600 | N/A | N/A | N/A 10.582 kg |
| 10252390 | N/A SMC® 11.136 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-0800 | N/A | N/A | N/A 11.136 kg |
| 10252408 | N/A SMC® 14.456 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-2000 | N/A | N/A | N/A 14.456 kg |
| 10252410 | N/A SMC® 15.563 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-2400 | N/A | N/A | N/A 15.563 kg |
| 10252438 | N/A SMC® 15.073 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F600-0200N | N/A | N/A | N/A 15.073 kg |
| 10252464 | N/A SMC® 17.264 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F600-0800 | N/A | N/A | N/A 17.264 kg |
| 10252484 | N/A SMC® 18.724 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F600-1200 | N/A | N/A | N/A 18.724 kg |
| 10252537 | N/A SMC® 1.18 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G150-0150 | N/A 1.5000 in | N/A Rear Flange | N/A 1.18 kg |
| 10252695 | N/A SMC® 2.22 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G200-0700 | N/A 2.0000 in | N/A Rear Flange | N/A 2.22 kg |
| 10253064 | N/A SMC® 6.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G400-0500 | N/A 4.0000 in | N/A Rear Flange | N/A 6.5 kg |
| 10253081 | N/A SMC® 7.22 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G400-0800 | N/A 4.0000 in | N/A Rear Flange | N/A 7.22 kg |
| 10253194 | N/A SMC® 15.255 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G600-0250 | N/A | N/A | N/A 15.255 kg |