Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 10253195 | N/A SMC® 15.438 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G600-0300 | N/A | N/A | N/A 15.438 kg |
| 10253197 | N/A SMC® 15.803 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G600-0400 | N/A | N/A | N/A 15.803 kg |
| 10253203 | N/A SMC® 16.533 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G600-0600 | N/A | N/A | N/A 16.533 kg |
| 10253341 | N/A SMC® 4.25 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1J400-0300 | N/A 4.0000 in | N/A Head Trunnion | N/A 4.25 kg |
| 10253385 | N/A SMC® 0.89 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB150-0200 | N/A 1.5000 in | N/A Basic | N/A 0.89 kg |
| 10253476 | N/A SMC® 1.83 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB200-0700 | N/A 2.0000 in | N/A Basic | N/A 1.83 kg |
| 10253494 | N/A SMC® 3.24 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB200-2000 | N/A 2.0000 in | N/A Basic | N/A 3.24 kg |
| 10253501 | N/A SMC® 3.68 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB200-2400 | N/A 2.0000 in | N/A Basic | N/A 3.68 kg |
| 10253604 | N/A SMC® 1.37 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KD150-0400-M9PMAPC | N/A 1.5000 in | N/A Double Detachable Rear Clevis | N/A 1.37 kg |
| 10253673 | N/A SMC® 4.07 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KF200-2400 | N/A 2.0000 in | N/A Front Flange | N/A 4.07 kg |
| 10253678 | N/A SMC® 2.43 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KF250-0400-M9BZ | N/A 2.5000 in | N/A Front Flange | N/A 2.43 kg |
| 10253724 | N/A SMC® 1.39 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KG150-0400 | N/A 1.5000 in | N/A Rear Flange | N/A 1.39 kg |
| 10253775 | N/A SMC® 1.15 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KL150-0300 | N/A 1.5000 in | N/A Foot | N/A 1.15 kg |
| 10253862 | N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KR200-0400 | N/A 2.0000 in | N/A Side Tapped | N/A 1.5 kg |
| 10254053 | N/A SMC® 1.4 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L150-0600-M9NSAPC | N/A 1.5000 in | N/A Foot | N/A 1.4 kg |
| 10254286 | N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L200-0450 | N/A 2.0000 in | N/A Foot | N/A 1.79 kg |
| 10254298 | N/A SMC® 1.89 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L200-0550 | N/A 2.0000 in | N/A Foot | N/A 1.89 kg |
| 10254491 | N/A SMC® 1.84 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L250-0100 | N/A 2.5000 in | N/A Foot | N/A 1.84 kg |
| 10254494 | N/A SMC® 1.96 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L250-0200 | N/A 2.5000 in | N/A Foot | N/A 1.96 kg |
| 10254512 | N/A SMC® 2.19 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L250-0400 | N/A 2.5000 in | N/A Foot | N/A 2.19 kg |
| 10254663 | N/A SMC® 4.04 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L325-0300 | N/A 3.2500 in | N/A Foot | N/A 4.04 kg |
| 10254672 | N/A SMC® 4.26 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L325-0400 | N/A 3.2500 in | N/A Foot | N/A 4.26 kg |
| 10254810 | N/A SMC® 4.82 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L400-0100N | N/A 4.0000 in | N/A Foot | N/A 4.82 kg |
| 10254819 | N/A SMC® 5.06 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L400-0200-M9PZ | N/A 4.0000 in | N/A Foot | N/A 5.06 kg |
| 10254917 | N/A SMC® 8.128 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L500-0200 | N/A | N/A | N/A 8.128 kg |