COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

10238523 N/A SMC® 10.156 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D500-0600 N/A N/A N/A 10.156 kg
10238630 N/A SMC® 16.338 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D600-0800 N/A N/A N/A 16.338 kg
10238649 N/A SMC® 19.26 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D600-1600 N/A N/A N/A 19.26 kg
10238826 N/A SMC® 2.77 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F150-2000 N/A 1.5000 in N/A Front Flange N/A 2.77 kg
10238846 N/A SMC® 1.62 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F200-0150N-XB5 N/A 2.0000 in N/A Front Flange N/A 1.62 kg
10238965 N/A SMC® 2.02 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F250-0050N-XC6 N/A 2.5000 in N/A Front Flange N/A 2.02 kg
10239036 N/A SMC® 3.35 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F250-1200-XC6 N/A 2.5000 in N/A Front Flange N/A 3.35 kg
10239062 N/A SMC® 4.74 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F250-2400-XB5 N/A 2.5000 in N/A Front Flange N/A 4.74 kg
10239105 N/A SMC® 4.24 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F325-0100 N/A 3.2500 in N/A Front Flange N/A 4.24 kg
10239387 N/A SMC® 11.118 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F500-0800 N/A N/A N/A 11.118 kg
10239393 N/A SMC® 12.224 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F500-1200 N/A N/A N/A 12.224 kg
10239448 N/A SMC® 18.702 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F600-1200 N/A N/A N/A 18.702 kg
10239598 N/A SMC® 3.12 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G250-1000-XB5 N/A 2.5000 in N/A Rear Flange N/A 3.12 kg
10239767 N/A SMC® 10.011 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G500-0400 N/A N/A N/A 10.011 kg
10239768 N/A SMC® 10.149 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G500-0450 N/A N/A N/A 10.149 kg
10239781 N/A SMC® 11.118 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G500-0800 N/A N/A N/A 11.118 kg
10239854 N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1J200-0400N N/A 2.0000 in N/A Head Trunnion N/A 1.5 kg
10239961 N/A SMC® 1.15 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KB150-0500 N/A 1.5000 in N/A Basic N/A 1.15 kg
10240237 N/A SMC® 5.27 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KT250-2400 N/A 2.5000 in N/A Center Trunnion N/A 5.27 kg
10240339 N/A SMC® 1.62 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L200-0300 N/A 2.0000 in N/A Foot N/A 1.62 kg
10240350 N/A SMC® 2.06 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L200-0700 N/A 2.0000 in N/A Foot N/A 2.06 kg
10240473 N/A SMC® 3.6 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L325-0100 N/A 3.2500 in N/A Foot N/A 3.6 kg
10240491 N/A SMC® 5.14 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L325-0800 N/A 3.2500 in N/A Foot N/A 5.14 kg
10240495 N/A SMC® 5.58 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L325-1000 N/A 3.2500 in N/A Foot N/A 5.58 kg
10240726 N/A SMC® 0.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1R150-0200K N/A 1.5000 in N/A Side Tapped N/A 0.89 kg
Unit of Measure
« 16 17 18 19 20 »