Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 10240957 | N/A SMC® 2.85 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1R325-0050 | N/A 3.2500 in | N/A Side Tapped | N/A 2.85 kg |
| 10241167 | N/A SMC® 2.79 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1S150-2400-XC6 | N/A 1.5000 in | N/A Side Lug | N/A 2.79 kg |
| 10241241 | N/A SMC® 1.68 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1S250-0200 | N/A 2.5000 in | N/A Side Lug | N/A 1.68 kg |
| 10234286 | N/A SMC® 0.89 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B150-0200-XC6 | N/A 1.5000 in | N/A Basic | N/A 0.89 kg |
| 10241283 | N/A SMC® 2.96 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1S325-0100 | N/A 3.2500 in | N/A Side Lug | N/A 2.96 kg |
| 10234355 | N/A SMC® 1.06 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B150-0400N | N/A 1.5000 in | N/A Basic | N/A 1.06 kg |
| 10234385 | N/A SMC® 1.15 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B150-0500-XC6 | N/A 1.5000 in | N/A Basic | N/A 1.15 kg |
| 10241474 | N/A SMC® 1.95 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1T200-0200 | N/A 2.0000 in | N/A Center Trunnion | N/A 1.95 kg |
| 10241486 | N/A SMC® 2.38 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1T200-0600-XB5 | N/A 2.0000 in | N/A Center Trunnion | N/A 2.38 kg |
| 10241658 | N/A SMC® 0.85 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1U150-0150 | N/A 1.5000 in | N/A Rod Trunnion | N/A 0.85 kg |
| 10241672 | N/A SMC® 1.06 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1U150-0400N | N/A 1.5000 in | N/A Rod Trunnion | N/A 1.06 kg |
| 10241711 | N/A SMC® 1.61 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1U200-0500N | N/A 2.0000 in | N/A Rod Trunnion | N/A 1.61 kg |
| 10234805 | N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B200-0200-XC6 | N/A 2.0000 in | N/A Basic | N/A 1.28 kg |
| 10241801 | N/A SMC® 4.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1U325-0700 | N/A 3.2500 in | N/A Rod Trunnion | N/A 4.28 kg |
| 10241827 | N/A SMC® 4.01 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1U400-0200 | N/A 4.0000 in | N/A Rod Trunnion | N/A 4.01 kg |
| 10241828 | N/A SMC® 4.25 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1U400-0300 | N/A 4.0000 in | N/A Rod Trunnion | N/A 4.25 kg |
| 10242032 | N/A SMC® 5.77 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1WF400-0200 | N/A 4.0000 in | N/A Front Flange | N/A 5.77 kg |
| 10242190 | N/A SMC® 1.63 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X200-0150 | N/A 2.0000 in | N/A Double Rear Clevis | N/A 1.63 kg |
| 10235374 | N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B250-0350 | N/A 2.5000 in | N/A Basic | N/A 1.85 kg |
| 10242334 | N/A SMC® 3.09 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X250-1000 | N/A 2.5000 in | N/A Double Rear Clevis | N/A 3.09 kg |
| 10242405 | N/A SMC® 4.72 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X325-0300N | N/A 3.2500 in | N/A Double Rear Clevis | N/A 4.72 kg |
| 10235623 | N/A SMC® 3.53 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B250-1800-XB5 | N/A 2.5000 in | N/A Basic | N/A 3.53 kg |
| 10242528 | N/A SMC® 6.01 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X400-0350 | N/A 4.0000 in | N/A Double Rear Clevis | N/A 6.01 kg |
| 10235844 | N/A SMC® 3.51 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B325-0350 | N/A 3.2500 in | N/A Basic | N/A 3.51 kg |
| 10242824 | N/A SMC® 29.62 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X800-1600 | N/A | N/A | N/A 29.62 kg |