Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 10235961 | N/A SMC® 4.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B325-0700-XC6 | N/A 3.2500 in | N/A Basic | N/A 4.28 kg |
| 10236863 | N/A SMC® 9.403 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B500-1200 | N/A | N/A | N/A 9.403 kg |
| 10236959 | N/A SMC® 11.889 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B600-0600 | N/A | N/A | N/A 11.889 kg |
| 10236975 | N/A SMC® 12.619 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B600-0800 | N/A | N/A | N/A 12.619 kg |
| 10237096 | N/A SMC® 20.861 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B800-1200 | N/A | N/A | N/A 20.861 kg |
| 10237112 | N/A SMC® 22.997 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B800-1800 | N/A | N/A | N/A 22.997 kg |
| 10243950 | N/A SMC® 0.8 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B150-0100N-XC6 | N/A 1.5000 in | N/A Basic | N/A 0.8 kg |
| 10244696 | N/A SMC® 1.17 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B200-0100-XB5 | N/A 2.0000 in | N/A Basic | N/A 1.17 kg |
| 10245026 | N/A SMC® 1.61 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B200-0500-XC6 | N/A 2.0000 in | N/A Basic | N/A 1.61 kg |
| 10245668 | N/A SMC® 1.74 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B250-0250-XB5 | N/A 2.5000 in | N/A Basic | N/A 1.74 kg |
| 10246432 | N/A SMC® 3.4 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B325-0300-XC22 | N/A 3.2500 in | N/A Basic | N/A 3.4 kg |
| 10246536 | N/A SMC® 3.95 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B325-0550 | N/A 3.2500 in | N/A Basic | N/A 3.95 kg |
| 10246665 | N/A SMC® 4.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B325-0800-XC6 | N/A 3.2500 in | N/A Basic | N/A 4.5 kg |
| 10246719 | N/A SMC® 4.94 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B325-1000-XC6 | N/A 3.2500 in | N/A Basic | N/A 4.94 kg |
| 10247020 | N/A SMC® 3.77 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B400-0100N | N/A 4.0000 in | N/A Basic | N/A 3.77 kg |
| 10247251 | N/A SMC® 4.98 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B400-0600-XB5 | N/A 4.0000 in | N/A Basic | N/A 4.98 kg |
| 02569541 | N/A SMC® 3.12 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F250-1000-XB5 | N/A 2.5000 in | N/A Front Flange | N/A 3.12 kg |
| 02765425 | N/A SMC® 2.14 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B250-0600-XB5 | N/A 2.5000 in | N/A Basic | N/A 2.14 kg |
| 02730913 | N/A SMC® 1.11 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D150-0100N | N/A 1.5000 in | N/A Double Detachable Rear Clevis | N/A 1.11 kg |
| 02885469 | N/A SMC® 2.17 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1WL200-0800 | N/A 2.0000 in | N/A Foot | N/A 2.17 kg |
| 02869939 | N/A SMC® 1.06 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1KB150-0400 | N/A 1.5000 in | N/A Basic | N/A 1.06 kg |
| 02869632 | N/A SMC® 2.17 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D250-0200-XB5 | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 2.17 kg |
| 02872227 | N/A SMC® 3.62 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B325-0400-XB6 | N/A 3.2500 in | N/A Basic | N/A 3.62 kg |
| 02647334 | N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1KWR200-0200 | N/A 2.0000 in | N/A Side Tapped | N/A 1.28 kg |
| 02476424 | N/A SMC® 1.89 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F200-0400-XB5 | N/A 2.0000 in | N/A Front Flange | N/A 1.89 kg |