COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

03520570 N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B250-0350 N/A 2.5000 in N/A Basic N/A 1.85 kg
03648695 N/A SMC® 3.24 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B200-2000-XB5 N/A 2.0000 in N/A Basic N/A 3.24 kg
03543755 N/A SMC® 2.15 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KB200-1000 N/A 2.0000 in N/A Basic N/A 2.15 kg
03888035 N/A SMC® 2.2 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F250-0200-XB5 N/A 2.5000 in N/A Front Flange N/A 2.2 kg
04185367 N/A SMC® 2.6 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KL200-1200 N/A 2.0000 in N/A Foot N/A 2.6 kg
03236237 N/A SMC® 2.77 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D200-1200-XB5 N/A 2.0000 in N/A Double Detachable Rear Clevis N/A 2.77 kg
02931342 N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X200-0300-XB5 N/A 2.0000 in N/A Double Rear Clevis N/A 1.79 kg
03246693 N/A SMC® 3.09 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D250-1000-XB5 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 3.09 kg
04596605 N/A SMC® 1.68 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B250-0200-XB5 N/A 2.5000 in N/A Basic N/A 1.68 kg
03427467 N/A SMC® 1.91 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B250-0400-XB5 N/A 2.5000 in N/A Basic N/A 1.91 kg
03507266 N/A SMC® 3.56 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D250-1400 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 3.56 kg
03511023 N/A SMC® 4.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X325-0200 N/A 3.2500 in N/A Double Rear Clevis N/A 4.5 kg
05101534 N/A SMC® 4.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D325-0200H N/A 3.2500 in N/A Double Detachable Rear Clevis N/A 4.5 kg
06952139 N/A SMC® 1.39 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KB200-0300 N/A 2.0000 in N/A Basic N/A 1.39 kg
04569878 N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B200-0400-XC6 N/A 2.0000 in N/A Basic N/A 1.5 kg
04569957 N/A SMC® 4.01 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B400-0200-XB5 N/A 4.0000 in N/A Basic N/A 4.01 kg
04570058 N/A SMC® 2.4 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D250-0400-XB5 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 2.4 kg
04570767 N/A SMC® 3.18 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B325-0200-XC6 N/A 3.2500 in N/A Basic N/A 3.18 kg
04570209 N/A SMC® 5.77 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F400-0200-XB5 N/A 4.0000 in N/A Front Flange N/A 5.77 kg
04570320 N/A SMC® 1.65 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KG150-0700 N/A 1.5000 in N/A Rear Flange N/A 1.65 kg
04570196 N/A SMC® 4.9 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F325-0400-XB5 N/A 3.2500 in N/A Front Flange N/A 4.9 kg
05249730 N/A SMC® 3.32 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D250-1200-XB5 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 3.32 kg
06530606 N/A SMC® 1.63 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D200-0150 N/A 2.0000 in N/A Double Detachable Rear Clevis N/A 1.63 kg
09309235 N/A SMC® 1.66 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B200-0550 N/A 2.0000 in N/A Basic N/A 1.66 kg
08387712 N/A SMC® 2.03 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B250-0500-XB5 N/A 2.5000 in N/A Basic N/A 2.03 kg
Unit of Measure
« 16 17 18 19 20 »