COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 21 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

05173323 N/A SMC® 2.4 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D250-0400-XB5 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 2.4 kg
05180026 N/A SMC® 1.72 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KB200-0600 N/A 2.0000 in N/A Basic N/A 1.72 kg
07247567 N/A SMC® 28.195 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X800-1200 N/A N/A N/A 28.195 kg
06969372 N/A SMC® 2.83 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B250-1200-XB5 N/A 2.5000 in N/A Basic N/A 2.83 kg
06975263 N/A SMC® 3.82 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L325-0200 N/A 3.2500 in N/A Foot N/A 3.82 kg
06976493 N/A SMC® 6.14 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X400-0400 N/A 4.0000 in N/A Double Rear Clevis N/A 6.14 kg
07213145 N/A SMC® 16.511 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F600-0600 N/A N/A N/A 16.511 kg
10613290 N/A SMC® 0.8 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B150-0100-SF N/A 1.5000 in N/A Basic N/A 0.8 kg
10752355 N/A SMC® 2.46 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D250-0450-SF N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 2.46 kg
11612860 N/A SMC® 1.37 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X150-0400-M9PWZ N/A 1.5000 in N/A Double Rear Clevis N/A 1.37 kg
10389473 N/A SMC® Tie-Rod Air Cylinder N/A NCDA1L200-0150 N/A N/A N/A
02702647 N/A SMC® Tie-Rod Air Cylinder N/A NCDA1F200-0100 N/A N/A N/A
Unit of Measure
« 21