Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 05578459 | N/A SMC® 6.26 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F400-0400N-XB7 | N/A 4.0000 in | N/A Front Flange | N/A 6.26 kg |
| 05940176 | N/A SMC® 5.16 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D325-0500N | N/A 3.2500 in | N/A Double Detachable Rear Clevis | N/A 5.16 kg |
| 04776334 | N/A SMC® 1.33 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D150-0350 | N/A 1.5000 in | N/A Double Detachable Rear Clevis | N/A 1.33 kg |
| 07278380 | N/A SMC® 6.74 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F400-0600-XB5 | N/A 4.0000 in | N/A Front Flange | N/A 6.74 kg |
| 06971036 | N/A SMC® 1.17 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1U200-0100 | N/A 2.0000 in | N/A Rod Trunnion | N/A 1.17 kg |
| 07002625 | N/A SMC® 17.799 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D600-1200 | N/A | N/A | N/A 17.799 kg |
| 07237974 | N/A SMC® 17.971 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F600-1000 | N/A | N/A | N/A 17.971 kg |
| 11806943 | N/A SMC® 4.68 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1G325-0300-XC22 | N/A 3.2500 in | N/A Rear Flange | N/A 4.68 kg |
| 03530005 | N/A SMC® 6.42 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1U400-1200 | N/A 4.0000 in | N/A Trunnion (Rod);MT1 | N/A 6.42 kg |
| 03894714 | N/A SMC® 4.08 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D200-2400N | N/A 2.0000 in | N/A Clevis Rear (Detachable);MP2 | N/A 4.08 kg |
| 04570165 | N/A SMC® 2.76 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F200-1200 | N/A 2.0000 in | N/A Flange (Rod);MF1 | N/A 2.76 kg |
| 02092256 | N/A SMC® 1.29 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X150-0300 | N/A 1.5000 in | N/A Clevis Rear (Fixed);MP1 | N/A 1.29 kg |
| 03847585 | N/A SMC® 3.35 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F250-1200 | N/A 2.5000 in | N/A Flange (Rod);MF1 | N/A 3.35 kg |
| 04352981 | N/A SMC® 1.91 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F150-1000 | N/A 1.5000 in | N/A Flange (Rod);MF1 | N/A 1.91 kg |
| 04570340 | N/A SMC® 1.75 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1L150-1000 | N/A 1.5000 in | N/A Foot (End Angles);MS1 | N/A 1.75 kg |
| 04570168 | N/A SMC® 3.42 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F200-1800 | N/A 2.0000 in | N/A Flange (Rod);MF1 | N/A 3.42 kg |
| 02854713 | N/A SMC® 11.9 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D400-2800 | N/A 4.0000 in | N/A Clevis Rear (Detachable);MP2 | N/A 11.9 kg |
| 02765327 | N/A SMC® 2.44 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1L150-1800 | N/A 1.5000 in | N/A Foot (End Angles);MS1 | N/A 2.44 kg |
| 09166615 | N/A SMC® 6.76 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1T325-1000-XC6 | N/A 3.2500 in | N/A Center Trunnion | N/A 6.76 kg |
| 05225445 | N/A SMC® 0.98 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WB150-0300 | N/A 1.5000 in | N/A Basic | N/A 0.98 kg |
| 08207631 | N/A SMC® 6.26 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G400-0400 | N/A 4.0000 in | N/A Rear Flange | N/A 6.26 kg |
| 05777505 | N/A SMC® 6.02 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L325-1200 | N/A 3.2500 in | N/A Foot | N/A 6.02 kg |
| 07441756 | N/A SMC® 1.92 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L150-1200J-XC6 | N/A 1.5000 in | N/A Foot | N/A 1.92 kg |
| 07475372 | N/A SMC® 10.174 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D500-0600 | N/A | N/A | N/A 10.174 kg |
| 06124592 | N/A SMC® 15.438 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F600-0300 | N/A | N/A | N/A 15.438 kg |