COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192087 N/A SMC® MSQ Series 301 Gram (g) Weight Rotary Table N/A MSQA3A-M9PZ N/A N/A N/A 301 g
10192103 N/A SMC® MSQ Series 2150 Gram (g) Weight Rotary Table N/A MSQA50A-XF N/A N/A N/A 2150 g
10192104 N/A SMC® MSQ Series 2150 Gram (g) Weight Rotary Table N/A MSQA50A-XN N/A N/A N/A 2150 g
10192105 N/A SMC® MSQ Series 2660 Gram (g) Weight Rotary Table N/A MSQA50H2-A93 N/A N/A N/A 2660 g
10192106 N/A SMC® MSQ Series 2660 Gram (g) Weight Rotary Table N/A MSQA50H2-A93L N/A N/A N/A 2660 g
10192108 N/A SMC® MSQ Series 2726 Gram (g) Weight Rotary Table N/A MSQA50H2-M9BL N/A N/A N/A 2726 g
10192111 N/A SMC® MSQ Series 2736 Gram (g) Weight Rotary Table N/A MSQA50H2-M9NZ N/A N/A N/A 2736 g
10192124 N/A SMC® MSQ Series 2600 Gram (g) Weight Rotary Table N/A MSQA50H2-XN N/A N/A N/A 2600 g
10192126 N/A SMC® MSQ Series 2720 Gram (g) Weight Rotary Table N/A MSQA50H3 N/A N/A N/A 2720 g
10192127 N/A SMC® MSQ Series 2846 Gram (g) Weight Rotary Table N/A MSQA50H3-M9BL N/A N/A N/A 2846 g
10192134 N/A SMC® MSQ Series 2720 Gram (g) Weight Rotary Table N/A MSQA50H3-XF N/A N/A N/A 2720 g
10192135 N/A SMC® MSQ Series 2720 Gram (g) Weight Rotary Table N/A MSQA50H3-XN N/A N/A N/A 2720 g
10192138 N/A SMC® MSQ Series 2600 Gram (g) Weight Rotary Table N/A MSQA50H4 N/A N/A N/A 2600 g
10192142 N/A SMC® MSQ Series 2600 Gram (g) Weight Rotary Table N/A MSQA50H4-XF N/A N/A N/A 2600 g
10192149 N/A SMC® MSQ Series 2726 Gram (g) Weight Rotary Table N/A MSQA50L2-M9BL N/A N/A N/A 2726 g
10192152 N/A SMC® MSQ Series 2736 Gram (g) Weight Rotary Table N/A MSQA50L2-M9PL N/A N/A N/A 2736 g
10192158 N/A SMC® MSQ Series 2600 Gram (g) Weight Rotary Table N/A MSQA50L2-XN N/A N/A N/A 2600 g
10192161 N/A SMC® MSQ Series 2856 Gram (g) Weight Rotary Table N/A MSQA50L3-M9NL N/A N/A N/A 2856 g
10192165 N/A SMC® MSQ Series 2856 Gram (g) Weight Rotary Table N/A MSQA50L3-M9PSAPC-XN N/A N/A N/A 2856 g
10192174 N/A SMC® MSQ Series 2846 Gram (g) Weight Rotary Table N/A MSQA50L5-M9BAL N/A N/A N/A 2846 g
10192179 N/A SMC® MSQ Series 2296 Gram (g) Weight Rotary Table N/A MSQA50R-M9BMDPC-XN N/A N/A N/A 2296 g
10192187 N/A SMC® MSQ Series 2306 Gram (g) Weight Rotary Table N/A MSQA50R-M9PL N/A N/A N/A 2306 g
10192189 N/A SMC® MSQ Series 2306 Gram (g) Weight Rotary Table N/A MSQA50R-M9PSAPC N/A N/A N/A 2306 g
10192192 N/A SMC® MSQ Series 2170 Gram (g) Weight Rotary Table N/A MSQA50R-XF N/A N/A N/A 2170 g
10192198 N/A SMC® MSQ Series 401 Gram (g) Weight Rotary Table N/A MSQA7A-M9NL N/A N/A N/A 401 g
Unit of Measure
« 6 7 8 9 10 »