COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192587 N/A SMC® MSQ Series 1000 Gram (g) Weight Rotary Table N/A MSQB20R-A93VL N/A N/A N/A 1000 g
10192589 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20R-M9B N/A N/A N/A 1066 g
10192590 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20R-M9BAL N/A N/A N/A 1066 g
10192592 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20R-M9BSAPC N/A N/A N/A 1066 g
10192593 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20R-M9BWL N/A N/A N/A 1066 g
10192595 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20R-M9BZ N/A N/A N/A 1066 g
10192596 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20R-M9N N/A N/A N/A 1076 g
10192599 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20R-M9NV N/A N/A N/A 1076 g
10192600 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20R-M9NZ N/A N/A N/A 1076 g
10192601 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20R-M9P N/A N/A N/A 1076 g
10192606 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20R-M9PWSAPC N/A N/A N/A 1076 g
10192608 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20R-M9PZ N/A N/A N/A 1076 g
10192609 N/A SMC® MSQ Series 105 Gram (g) Weight Rotary Table N/A MSQB2AE N/A N/A N/A 105 g
10192610 N/A SMC® MSQ Series 209 Gram (g) Weight Rotary Table N/A MSQB2AE-F8PMAPC N/A N/A N/A 209 g
10192612 N/A SMC® MSQ Series 231 Gram (g) Weight Rotary Table N/A MSQB2A-M9B N/A N/A N/A 231 g
10192613 N/A SMC® MSQ Series 231 Gram (g) Weight Rotary Table N/A MSQB2A-M9BW N/A N/A N/A 231 g
10192615 N/A SMC® MSQ Series 231 Gram (g) Weight Rotary Table N/A MSQB2A-M9BZ N/A N/A N/A 231 g
10192618 N/A SMC® MSQ Series 241 Gram (g) Weight Rotary Table N/A MSQB2A-M9PL N/A N/A N/A 241 g
10192619 N/A SMC® MSQ Series 241 Gram (g) Weight Rotary Table N/A MSQB2A-M9PSAPC N/A N/A N/A 241 g
10192622 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30A-M9B N/A N/A N/A 1356 g
10192626 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30A-M9BSAPC N/A N/A N/A 1356 g
10192629 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30A-M9BVL N/A N/A N/A 1356 g
10192636 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30A-M9BWSDPC N/A N/A N/A 1356 g
10192637 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30A-M9BWVL N/A N/A N/A 1356 g
10192640 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30A-M9N N/A N/A N/A 1366 g
Unit of Measure
« 11 12 13 14 15 »