COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

02041669 N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20R N/A 20 mm N/A 0.7 s N/A 2.25 lb
02093469 N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA20R N/A 20 mm N/A 0.7 s N/A 2.54 lb
04568244 N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA20A N/A 20 mm N/A 1 s N/A 2.18 lb
04335811 N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA50R N/A 50 mm N/A 0.7 s N/A 5.08 lb
02476198 N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50R N/A 50 mm N/A 0.7 s N/A 4.72 lb
02415206 N/A SMC® MSQ Series 28 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB70R N/A 70 mm N/A 1 s N/A 6.84 lb
03380548 N/A SMC® MSQ Series 32 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB100R N/A 100 mm N/A 1 s N/A 9.6500 lb
02764895 N/A SMC® MSQ Series 40 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB200A N/A 200 mm N/A 2.5 s N/A 16.79 lb
04568276 N/A SMC® MSQ Series 10 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB3AE N/A 3 mm N/A 0.7 s N/A 0.280 lb
02730927 N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB30A N/A 30 mm N/A 1 s N/A
04568248 N/A SMC® MSQ Series 12 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA7A N/A 7 mm N/A 1 s N/A 0.57 lb
03960624 N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10L2 N/A 10 mm N/A 1 s N/A 1.40 lb
02969259 N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA10R N/A 10 mm N/A 0.7 s N/A 1.21 lb
05334034 N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA50A N/A 50 mm N/A 1 s N/A 4.92 lb
05052181 N/A SMC® MSQ Series 10 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA3A N/A 3 mm N/A 0.7 s N/A 0.340 lb
10377883 N/A SMC® MSQ Series 676 Gram (g) Weight Rotary Table N/A MSQA10R-M9N N/A N/A N/A 676 g
10191921 N/A SMC® MSQ Series 206 Gram (g) Weight Rotary Table N/A MSQA1A-M9BL N/A N/A N/A 206 g
10191923 N/A SMC® MSQ Series 216 Gram (g) Weight Rotary Table N/A MSQA1A-M9PVL N/A N/A N/A 216 g
10191926 N/A SMC® MSQ Series 1166 Gram (g) Weight Rotary Table N/A MSQA20A-M9BL N/A N/A N/A 1166 g
10191944 N/A SMC® MSQ Series 1426 Gram (g) Weight Rotary Table N/A MSQA20H2-M9PWZ N/A N/A N/A 1426 g
10191955 N/A SMC® MSQ Series 1350 Gram (g) Weight Rotary Table N/A MSQA20L2-A93L N/A N/A N/A 1350 g
10191963 N/A SMC® MSQ Series 1426 Gram (g) Weight Rotary Table N/A MSQA20L2-M9PSAPC N/A N/A N/A 1426 g
10191971 N/A SMC® MSQ Series 1416 Gram (g) Weight Rotary Table N/A MSQA20L4-M9B N/A N/A N/A 1416 g
10191993 N/A SMC® MSQ Series 251 Gram (g) Weight Rotary Table N/A MSQA2AE-M9PWVM N/A N/A N/A 251 g
10192082 N/A SMC® MSQ Series 291 Gram (g) Weight Rotary Table N/A MSQA3A-M9BL N/A N/A N/A 291 g
Unit of Measure
 1 2 3 4 5 »