COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192818 N/A SMC® MSQ Series 2116 Gram (g) Weight Rotary Table N/A MSQB50A-M9BAL N/A N/A N/A 2116 g
10192830 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9NL N/A N/A N/A 2126 g
10192839 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9PAZ-XN N/A N/A N/A 2126 g
10192840 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9PL N/A N/A N/A 2126 g
10192900 N/A SMC® MSQ Series 2280 Gram (g) Weight Rotary Table N/A MSQB50L2-XF N/A N/A N/A 2280 g
10192924 N/A SMC® MSQ Series 2526 Gram (g) Weight Rotary Table N/A MSQB50L5-M9PSAPC N/A N/A N/A 2526 g
10192972 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9PZ-XN N/A N/A N/A 2146 g
09270032 N/A SMC® MSQ Series 1460 Gram (g) Weight Rotary Table N/A MSQB30L5 N/A N/A N/A 1460 g
08262339 N/A SMC® MSQ Series 7776 Gram (g) Weight Rotary Table N/A MSQB200R-M9BWSAPC N/A N/A N/A 7776 g
08063981 N/A SMC® MSQ Series 2070 Gram (g) Weight Rotary Table N/A MSQB50R-A93 N/A N/A N/A 2070 g
10378644 N/A SMC® MSQ Series Rotary Table N/A MSQB50H2-M9BW N/A N/A N/A
10377874 N/A SMC® MSQ Series 600 Gram (g) Weight Rotary Table N/A MSQA10R-A93 N/A N/A N/A 600 g
10377911 N/A SMC® MSQ Series 1100 Gram (g) Weight Rotary Table N/A MSQA20A-A93L N/A N/A N/A 1100 g
10377925 N/A SMC® MSQ Series 1416 Gram (g) Weight Rotary Table N/A MSQA20H2-M9BW N/A N/A N/A 1416 g
10377995 N/A SMC® MSQ Series 1680 Gram (g) Weight Rotary Table N/A MSQA30H2-A93L N/A N/A N/A 1680 g
10378023 N/A SMC® MSQ Series 1826 Gram (g) Weight Rotary Table N/A MSQA30L3-M9PSAPC N/A N/A N/A 1826 g
10378122 N/A SMC® MSQ Series 2230 Gram (g) Weight Rotary Table N/A MSQA50R-A93 N/A N/A N/A 2230 g
10378231 N/A SMC® MSQ Series Rotary Table N/A MSQB10H2-M9BWL N/A N/A N/A
10378251 N/A SMC® MSQ Series 696 Gram (g) Weight Rotary Table N/A MSQB10L2-M9B N/A N/A N/A 696 g
10378253 N/A SMC® MSQ Series 696 Gram (g) Weight Rotary Table N/A MSQB10L2-M9BWL N/A N/A N/A 696 g
10378349 N/A SMC® MSQ Series 7776 Gram (g) Weight Rotary Table N/A MSQB200R-M9B N/A N/A N/A 7776 g
10378352 N/A SMC® MSQ Series 7776 Gram (g) Weight Rotary Table N/A MSQB200R-M9BW N/A N/A N/A 7776 g
10378398 N/A SMC® MSQ Series 1276 Gram (g) Weight Rotary Table N/A MSQB20H5-M9BWL N/A N/A N/A 1276 g
10378415 N/A SMC® MSQ Series Rotary Table N/A MSQB20L3-M9NSAPC N/A N/A N/A
10378456 N/A SMC® MSQ Series 241 Gram (g) Weight Rotary Table N/A MSQB2A-M9PZ N/A N/A N/A 241 g
Unit of Measure
 1 2 3 4 5 »