COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10378478 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30A-M9NL N/A N/A N/A 1366 g
10378515 N/A SMC® MSQ Series Rotary Table N/A MSQB30L2-M9B N/A N/A N/A
10378559 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30R-M9BV N/A N/A N/A 1356 g
10378564 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30R-M9N N/A N/A N/A 1366 g
10378614 N/A SMC® MSQ Series 2116 Gram (g) Weight Rotary Table N/A MSQB50A-M9B N/A N/A N/A 2116 g
10378619 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9N N/A N/A N/A 2126 g
10378694 N/A SMC® MSQ Series 2416 Gram (g) Weight Rotary Table N/A MSQB50L2-M9PMAPC N/A N/A N/A 2416 g
10378748 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9P-XN N/A N/A N/A 2146 g
10191873 N/A SMC® MSQ Series 806 Gram (g) Weight Rotary Table N/A MSQA10H3-M9NSAPC N/A N/A N/A 806 g
10191875 N/A SMC® MSQ Series 806 Gram (g) Weight Rotary Table N/A MSQA10H3-M9PSAPC N/A N/A N/A 806 g
10191876 N/A SMC® MSQ Series 640 Gram (g) Weight Rotary Table N/A MSQA10H4 N/A N/A N/A 640 g
10191877 N/A SMC® MSQ Series 670 Gram (g) Weight Rotary Table N/A MSQA10H5 N/A N/A N/A 670 g
10191878 N/A SMC® MSQ Series 640 Gram (g) Weight Rotary Table N/A MSQA10L2 N/A N/A N/A 640 g
10191879 N/A SMC® MSQ Series 766 Gram (g) Weight Rotary Table N/A MSQA10L2-M9BL N/A N/A N/A 766 g
10191883 N/A SMC® MSQ Series 776 Gram (g) Weight Rotary Table N/A MSQA10L2-M9PSAPC N/A N/A N/A 776 g
10191889 N/A SMC® MSQ Series 796 Gram (g) Weight Rotary Table N/A MSQA10L3-M9BL N/A N/A N/A 796 g
10191890 N/A SMC® MSQ Series 796 Gram (g) Weight Rotary Table N/A MSQA10L3-M9BWL N/A N/A N/A 796 g
10191894 N/A SMC® MSQ Series 640 Gram (g) Weight Rotary Table N/A MSQA10L4 N/A N/A N/A 640 g
10191895 N/A SMC® MSQ Series 766 Gram (g) Weight Rotary Table N/A MSQA10L4-M9BL N/A N/A N/A 766 g
10191902 N/A SMC® MSQ Series 666 Gram (g) Weight Rotary Table N/A MSQA10R-M9B N/A N/A N/A 666 g
10191904 N/A SMC® MSQ Series 666 Gram (g) Weight Rotary Table N/A MSQA10R-M9BL N/A N/A N/A 666 g
10191906 N/A SMC® MSQ Series 666 Gram (g) Weight Rotary Table N/A MSQA10R-M9BWL N/A N/A N/A 666 g
10191910 N/A SMC® MSQ Series 676 Gram (g) Weight Rotary Table N/A MSQA10R-M9NL N/A N/A N/A 676 g
10191913 N/A SMC® MSQ Series 676 Gram (g) Weight Rotary Table N/A MSQA10R-M9PL N/A N/A N/A 676 g
10191917 N/A SMC® MSQ Series 80 Gram (g) Weight Rotary Table N/A MSQA1AE N/A N/A N/A 80 g
Unit of Measure
 1 2 3 4 5 »