Item # |
Item Name |
Base Speed |
Enclosure Type |
Frame Material |
Frame Size |
|---|---|---|---|---|---|
| 04385021 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3520 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 184JP |
| 04385022 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1740 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 184JM |
| 04385023 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1725 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 184JP |
| 04385024 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1740 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 213JM |
| 04385028 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3480 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 213JM |
| 04385029 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3480 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 213JP |
| 04385030 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1730 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JM |
| 04385031 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1730 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JP |
| 04487483 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 2840 rpm3490 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 143JM |
| 04487485 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1425 rpm1745 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Steel | N/A 145JP |
| 04600636 | N/A Nidec 15 Horsepower (hp) Power Close Coupled Pump Motor | N/A 2830 rpm3490 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JP |
| 04600637 | N/A Nidec 15 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3495 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JP |
| 04600639 | N/A Nidec 20 Horsepower (hp) Power Close Coupled Pump Motor | N/A 2935 rpm3550 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 254JP |
| 04600640 | N/A Nidec 20 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1465 rpm1775 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 256JP |
| 04600643 | N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1775 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 284JP |
| 04600644 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1750 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 145JM |
| 04600646 | N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1445 rpm1755 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 143JM |
| 04600647 | N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1755 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 143JM |
| 04600648 | N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1165 rpm950 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 145JM |
| 04600649 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 2860 rpm3500 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 213JM |
| 04600650 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3505 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 213JM |
| 04600652 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1455 rpm1765 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JM |
| 04600653 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1760 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JM |
| 04600655 | N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor | N/A | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 145JM |
| 04600656 | N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor | N/A 2840 rpm3490 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 145JM |