COMPANY HEADER
Print Back
Nidec Close Coupled Pump Motors
Unit of Measure
1 2 3 4 

Item #

Item Name

Base Speed

Enclosure Type

Frame Material

Frame Size

04600658 N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor N/A 2840 rpm3490 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 213JM
04600659 N/A Nidec 3/4 Horsepower (hp) Power Close Coupled Pump Motor N/A 1155 rpm940 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 143JM
04600662 N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor N/A 3505 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 182JM
04600667 N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor N/A 1450 rpm1765 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 213JM
04600668 N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor N/A 1185 rpm985 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 254JP
04601144 N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor N/A 2840 rpm3490 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Aluminum N/A 143JP
04601145 N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor N/A 2840 rpm3490 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Steel N/A 145JP
04636123 N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor N/A 1170 rpm960 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 215JM
04636126 N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor N/A 3540 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 256JP
04636127 N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor N/A 1470 rpm1780 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 284JP
04636128 N/A Nidec 15 Horsepower (hp) Power Close Coupled Pump Motor N/A 1470 rpm1780 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 254JP
04636132 N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor N/A 1430 rpm1745 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 145JM
04636144 N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor N/A 1740 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 145JM
04636146 N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor N/A 1765 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 213JM
05161564 N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor N/A 3550 rpm N/A Open Drip-Proof (ODP) N/A Steel N/A 184JM
05239259 N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor N/A 1755 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Steel N/A 145JM
05239260 N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor N/A 3510 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Steel N/A 143JM
05239261 N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor N/A 1775 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Cast Iron N/A 284JM
05239262 N/A Nidec 30 Horsepower (hp) Power Close Coupled Pump Motor N/A 1775 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Cast Iron N/A 286JM
05239263 N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor N/A 3560 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Cast Iron N/A 284JM
05239264 N/A Nidec 30 Horsepower (hp) Power Close Coupled Pump Motor N/A 3560 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Cast Iron N/A 286JM
05239266 N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor N/A 1740 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Steel N/A 143JM
05239267 N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor N/A 1750 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Steel N/A 145JM
05239268 N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor N/A 3510 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Steel N/A 143JM
05239269 N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor N/A 3545 rpm N/A Totally Enclosed Fan Cooled (TEFC) N/A Aluminum N/A 182JM
Unit of Measure
1 2 3 4