Item # |
Item Name |
Base Speed |
Enclosure Type |
Frame Material |
Frame Size |
|---|---|---|---|---|---|
| 05908689 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1755 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Steel | N/A 145JP |
| 05908693 | N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1740 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Steel | N/A 143JP |
| 05908698 | N/A Nidec 1 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3525 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Steel | N/A 143JM |
| 05908714 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1760 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 215JP |
| 05908721 | N/A Nidec 15 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1775 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 254JP |
| 05908734 | N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1750 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Steel | N/A 145JP |
| 05908738 | N/A Nidec 20 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1770 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 256JP |
| 05908743 | N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1775 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Cast Iron | N/A 284JP |
| 05908749 | N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1765 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 182JP |
| 05908758 | N/A Nidec 30 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1775 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Cast Iron | N/A 286JP |
| 05908763 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1755 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 184JP |
| 05908772 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1765 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 213JP |
| 02898534 | N/A Nidec 25 Horsepower (hp) Power Close Coupled Pump Motor | N/A 2905 rpm3535 rpm | N/A ODP (Open Drip-Proof) | N/A Steel | N/A 256JP |
| 02898616 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3495 rpm | N/A ODP (Open Drip-Proof) | N/A Steel | N/A 184JM |
| 02899395 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3500 rpm | N/A TEFC (Totally Enclosed Fan Cooled) | N/A Aluminum | N/A 215JP |
| 02899424 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1730 rpm | N/A TEFC (Totally Enclosed Fan Cooled) | N/A Aluminum | N/A 215JP |
| 02899432 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1725 rpm | N/A TEFC (Totally Enclosed Fan Cooled) | N/A Aluminum | N/A 215JP |