COMPANY HEADER
Print Back
Nidec Fire Pump Motors
Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04600746 N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3565 rpm N/A Cast Iron N/A 326TS N/A 2
04600752 N/A Nidec 2910 and 3500 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2910 rpm3500 rpm N/A Steel N/A 213JP N/A 2
04600753 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3505 rpm N/A Steel N/A 213JP N/A 2
04600754 N/A Nidec 2920 and 3490 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2920 rpm3490 rpm N/A Steel N/A 215JP N/A 2
04600755 N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3495 rpm N/A Steel N/A 215JP N/A 2
04600756 N/A Nidec 2945 and 3540 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2945 rpm3540 rpm N/A Steel N/A 254JP N/A 2
04600757 N/A Nidec 3535 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3535 rpm N/A Steel N/A 254JP N/A 2
04600758 N/A Nidec 2935 and 3535 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2935 rpm3535 rpm N/A Steel N/A 256JP N/A 2
04600759 N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3540 rpm N/A Steel N/A 256JP N/A 2
04600760 N/A Nidec 2962 and 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2962 rpm3560 rpm N/A Steel N/A 284JP N/A 2
04600761 N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3565 rpm N/A Steel N/A 284JP N/A 2
04600763 N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3555 rpm N/A Steel N/A 286JP N/A 2
04600764 N/A Nidec 2965 and 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2965 rpm3565 rpm N/A Steel N/A 324JP N/A 2
04600765 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3560 rpm N/A Steel N/A 324JP N/A 2
04600766 N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2950 rpm3565 rpm N/A Steel N/A 326JP N/A 2
04600767 N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3565 rpm N/A Steel N/A 326JP N/A 2
04600769 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3500 rpm N/A Steel N/A 184JP N/A 2
04601113 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1785 rpm N/A Cast Iron N/A 404TS N/A 4
Unit of Measure
1 2