Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Power for 2 Poles |
|---|---|---|---|---|---|
| 04600651 | N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor | N/A 3525 rpm | N/A Steel | N/A 213JMZ | N/A 10 hp |
| 04600654 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor | N/A 3515 rpm | N/A Steel | N/A 215JMZ | N/A 15 hp |
| 04600663 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor | N/A 3515 rpm | N/A Steel | N/A 182JMZ | N/A 5 hp |
| 04600666 | N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor | N/A 3490 rpm | N/A Steel | N/A 184JMZ | N/A 7-1/2 hp |
| 04600683 | N/A Nidec 3550 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor | N/A 3550 rpm | N/A Steel | N/A 184JMZ | N/A 5 hp |
| 04600684 | N/A Nidec 3480 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor | N/A 3480 rpm | N/A Steel | N/A 213JMZ | N/A 7-1/2 hp |