Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04601340 | N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor | N/A 3510 rpm | N/A Steel | N/A 143VP | N/A 2 |
| 04601341 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor | N/A 1755 rpm | N/A Steel | N/A 145VP | N/A 4 |
| 04601342 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor | N/A 1175 rpm | N/A Aluminum | N/A 182VP | N/A 6 |
| 04601343 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor | N/A 1755 rpm | N/A Steel | N/A 143VP | N/A 4 |
| 04601344 | N/A Nidec 1165 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor | N/A 1165 rpm | N/A Steel | N/A 145VP | N/A 6 |
| 04601345 | N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor | N/A 3505 rpm | N/A Steel | N/A 145VP | N/A 2 |
| 04601346 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor | N/A 1750 rpm | N/A Steel | N/A 145VP | N/A 4 |
| 04601347 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor | N/A 1175 rpm | N/A Aluminum | N/A 184VP | N/A 6 |