Item # |
Item Name |
Base Speed |
Enclosure Type |
Frame Size |
Power for 4 Poles |
|---|---|---|---|---|---|
| 05161570 | N/A Nidec 100 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 404TP | N/A 100 hp |
| 05161571 | N/A Nidec 125 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 405TP | N/A 125 hp |
| 05161572 | N/A Nidec 150 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A H444TP | N/A 150 hp |
| 05161574 | N/A Nidec 200 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A H445TP | N/A 200 hp |
| 05161575 | N/A Nidec 250 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A H445TPA | N/A 250 hp |
| 05161576 | N/A Nidec 25 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 284TPA | N/A 25 hp |
| 05161577 | N/A Nidec 300 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 447TPA | N/A 300 hp |
| 05161578 | N/A Nidec 30 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 286TPA | N/A 30 hp |
| 05161579 | N/A Nidec 40 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 324TP | N/A 40 hp |
| 05161581 | N/A Nidec 50 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 326TP | N/A 50 hp |
| 05161582 | N/A Nidec 60 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 364TP | N/A 60 hp |
| 05161583 | N/A Nidec 75 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor | N/A 1500 rpm | N/A Weather Protected Type I (WPI) | N/A 365TP | N/A 75 hp |