Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bushing Size |
Flange Outside Diameter |
|---|---|---|---|---|---|
| 07147544 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.0000-SS | N/A 1.0000 in | N/A HEB 25 | N/A 4.6250 in |
| 07147545 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.1875-SS | N/A 1.1875 in | N/A HEB 25 | N/A 4.6250 in |
| 07147546 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.2500-SS | N/A 1.2500 in | N/A HEB 25 | N/A 4.6250 in |
| 07147547 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.3750-SS | N/A 1.3750 in | N/A HEB 25 | N/A 4.6250 in |
| 07147548 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.4375-SS | N/A 1.4375 in | N/A HEB 25 | N/A 4.6250 in |
| 07147549 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.5000-SS | N/A 1.5000 in | N/A HEB 25 | N/A 4.6250 in |
| 07147550 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.6250-SS | N/A 1.6250 in | N/A HEB 25 | N/A 4.6250 in |
| 07147551 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.6875-SS | N/A 1.6875 in | N/A HEB 25 | N/A 4.6250 in |
| 07147552 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.7500-SS | N/A 1.7500 in | N/A HEB 25 | N/A 4.6250 in |
| 07147553 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.8750-SS | N/A 1.8750 in | N/A HEB 25 | N/A 4.6250 in |
| 07147554 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-1.9375-SS | N/A 1.9375 in | N/A HEB 25 | N/A 4.6250 in |
| 07147555 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-2.0000-SS | N/A 2.0000 in | N/A HEB 25 | N/A 4.6250 in |
| 07147556 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-2.1250-SS | N/A 2.1250 in | N/A HEB 25 | N/A 4.6250 in |
| 07147557 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-2.1875-SS | N/A 2.1875 in | N/A HEB 25 | N/A 4.6250 in |
| 07147558 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-2.2500-SS | N/A 2.2500 in | N/A HEB 25 | N/A 4.6250 in |
| 07147559 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-2.3750-SS | N/A 2.3750 in | N/A HEB 25 | N/A 4.6250 in |
| 07147560 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-2.4375-SS | N/A 2.4375 in | N/A HEB 25 | N/A 4.6250 in |
| 07147561 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB25-2.5000-SS | N/A 2.5000 in | N/A HEB 25 | N/A 4.6250 in |
| 07147562 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB25-20MM-SS | N/A 20 mm | N/A HEB 25 | N/A 4.6250 in |
| 07147563 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB25-25MM-SS | N/A 25 mm | N/A HEB 25 | N/A 4.6250 in |
| 07147564 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB25-30MM-SS | N/A 30 mm | N/A HEB 25 | N/A 4.6250 in |
| 07147565 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB25-35MM-SS | N/A 35 mm | N/A HEB 25 | N/A 4.6250 in |
| 07147566 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB25-40MM-SS | N/A 40 mm | N/A HEB 25 | N/A 4.6250 in |
| 07147567 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB25-45MM-SS | N/A 45 mm | N/A HEB 25 | N/A 4.6250 in |
| 07147568 | N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB25-50MM-SS | N/A 50 mm | N/A HEB 25 | N/A 4.6250 in |