Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bushing Size |
Flange Outside Diameter |
|---|---|---|---|---|---|
| 07147594 | N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB30-60MM-SS | N/A 60 mm | N/A HEB 30 | N/A 5.6250 in |
| 07147595 | N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB30-65MM-SS | N/A 65 mm | N/A HEB 30 | N/A 5.6250 in |
| 07147596 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-1.9375-SS | N/A 1.9375 in | N/A HEB 35 | N/A 6.6250 in |
| 07147597 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.0000-SS | N/A 2.0000 in | N/A HEB 35 | N/A 6.6250 in |
| 07147598 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.1250-SS | N/A 2.1250 in | N/A HEB 35 | N/A 6.6250 in |
| 07147599 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.1875-SS | N/A 2.1875 in | N/A HEB 35 | N/A 6.6250 in |
| 07147600 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.2500-SS | N/A 2.2500 in | N/A HEB 35 | N/A 6.6250 in |
| 07147601 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.3750-SS | N/A 2.3750 in | N/A HEB 35 | N/A 6.6250 in |
| 07147602 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.4375-SS | N/A 2.4375 in | N/A HEB 35 | N/A 6.6250 in |
| 07147603 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.5000-SS | N/A 2.5000 in | N/A HEB 35 | N/A 6.6250 in |
| 07147604 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.6250-SS | N/A 2.6250 in | N/A HEB 35 | N/A 6.6250 in |
| 07147605 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.6875-SS | N/A 2.6875 in | N/A HEB 35 | N/A 6.6250 in |
| 07147606 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.7500-SS | N/A 2.7500 in | N/A HEB 35 | N/A 6.6250 in |
| 07147607 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.8750-SS | N/A 2.8750 in | N/A HEB 35 | N/A 6.6250 in |
| 07147608 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-2.9375-SS | N/A 2.9375 in | N/A HEB 35 | N/A 6.6250 in |
| 07147609 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-3.0000-SS | N/A 3.0000 in | N/A HEB 35 | N/A 6.6250 in |
| 07147610 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-3.1250-SS | N/A 3.1250 in | N/A HEB 35 | N/A 6.6250 in |
| 07147611 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-3.1875-SS | N/A 3.1875 in | N/A HEB 35 | N/A 6.6250 in |
| 07147612 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-3.2500-SS | N/A 3.2500 in | N/A HEB 35 | N/A 6.6250 in |
| 07147613 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-3.3750-SS | N/A 3.3750 in | N/A HEB 35 | N/A 6.6250 in |
| 07147614 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-3.4375-SS | N/A 3.4375 in | N/A HEB 35 | N/A 6.6250 in |
| 07147615 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB35-3.5000-SS | N/A 3.5000 in | N/A HEB 35 | N/A 6.6250 in |
| 07147616 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB35-55MM-SS | N/A 55 mm | N/A HEB 35 | N/A 6.6250 in |
| 07147617 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB35-60MM-SS | N/A 60 mm | N/A HEB 35 | N/A 6.6250 in |
| 07147618 | N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A HEB35-65MM-SS | N/A 65 mm | N/A HEB 35 | N/A 6.6250 in |