Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bushing Size |
Flange Outside Diameter |
|---|---|---|---|---|---|
| 07147644 | N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB45-4.5000-SS | N/A 4.5000 in | N/A HEB 45 | N/A 8.7500 in |
| 07147645 | N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB50-3.9375-SS | N/A 3.9375 in | N/A HEB 50 | N/A 9.6250 in |
| 07147646 | N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB50-4.4375-SS | N/A 4.4375 in | N/A HEB 50 | N/A 9.6250 in |
| 07147647 | N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB50-4.5000-SS | N/A 4.5000 in | N/A HEB 50 | N/A 9.6250 in |
| 07147648 | N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 4.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB50-4.9375-SS | N/A 4.9375 in | N/A HEB 50 | N/A 9.6250 in |
| 07147649 | N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A HEB50-5.0000-SS | N/A 5.0000 in | N/A HEB 50 | N/A 9.6250 in |
| 07148478 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-0.6250-SS | N/A 0.6250 in | N/A XTB 15 | N/A 2.8750 in |
| 07148479 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-0.7500-SS | N/A 0.7500 in | N/A XTB 15 | N/A 2.8750 in |
| 07148480 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-0.8750-SS | N/A 0.8750 in | N/A XTB 15 | N/A 2.8750 in |
| 07148481 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-1.0000-SS | N/A 1.0000 in | N/A XTB 15 | N/A 2.8750 in |
| 07148482 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-1.1250-SS | N/A 1.1250 in | N/A XTB 15 | N/A 2.8750 in |
| 07148483 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-1.1875-SS | N/A 1.1875 in | N/A XTB 15 | N/A 2.8750 in |
| 06820071 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-1.2500-SS | N/A 1.2500 in | N/A XTB 15 | N/A 2.8750 in |
| 07148485 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-1.3750-SS | N/A 1.3750 in | N/A XTB 15 | N/A 2.8750 in |
| 07148486 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-1.4375-SS | N/A 1.4375 in | N/A XTB 15 | N/A 2.8750 in |
| 07148487 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB15-1.5000-SS | N/A 1.5000 in | N/A XTB 15 | N/A 2.8750 in |
| 07148488 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB15-20MM-SS | N/A 20 mm | N/A XTB 15 | N/A 2.8750 in |
| 07148489 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB15-25MM-SS | N/A 25 mm | N/A XTB 15 | N/A 2.8750 in |
| 07148490 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB15-30MM-SS | N/A 30 mm | N/A XTB 15 | N/A 2.8750 in |
| 07148491 | N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB15-35MM-SS | N/A 35 mm | N/A XTB 15 | N/A 2.8750 in |
| 07148492 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-0.7500-SS | N/A 0.7500 in | N/A XTB 20 | N/A 3.7500 in |
| 07148493 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.0000-SS | N/A 1.0000 in | N/A XTB 20 | N/A 3.7500 in |
| 07148494 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.1250-SS | N/A 1.1250 in | N/A XTB 20 | N/A 3.7500 in |
| 07148495 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.1875-SS | N/A 1.1875 in | N/A XTB 20 | N/A 3.7500 in |
| 07148496 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.2500-SS | N/A 1.2500 in | N/A XTB 20 | N/A 3.7500 in |