Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bushing Size |
Flange Outside Diameter |
|---|---|---|---|---|---|
| 07148522 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.9375-SS | N/A 1.9375 in | N/A XTB 25 | N/A 4.4380 in |
| 07148523 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-2.0000-SS | N/A 2.0000 in | N/A XTB 25 | N/A 4.4380 in |
| 07148524 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-2.1250-SS | N/A 2.1250 in | N/A XTB 25 | N/A 4.4380 in |
| 07148525 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-2.1875-SS | N/A 2.1875 in | N/A XTB 25 | N/A 4.4380 in |
| 07148526 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-2.2500-SS | N/A 2.2500 in | N/A XTB 25 | N/A 4.4380 in |
| 07148527 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-2.3750-SS | N/A 2.3750 in | N/A XTB 25 | N/A 4.4380 in |
| 07148528 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-2.4375-SS | N/A 2.4375 in | N/A XTB 25 | N/A 4.4380 in |
| 07148529 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-2.5000-SS | N/A 2.5000 in | N/A XTB 25 | N/A 4.4380 in |
| 07148530 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-20MM-SS | N/A 20 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148531 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-25MM-SS | N/A 25 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148532 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-30MM-SS | N/A 30 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148533 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-35MM-SS | N/A 35 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148534 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-40MM-SS | N/A 40 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148535 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-45MM-SS | N/A 45 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148536 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-50MM-SS | N/A 50 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148537 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-55MM-SS | N/A 55 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148538 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-60MM-SS | N/A 60 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148539 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB25-65MM-SS | N/A 65 mm | N/A XTB 25 | N/A 4.4380 in |
| 07148540 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-1.4375-SS | N/A 1.4375 in | N/A XTB 30 | N/A 5.3130 in |
| 07148541 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-1.5000-SS | N/A 1.5000 in | N/A XTB 30 | N/A 5.3130 in |
| 07148542 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-1.6250-SS | N/A 1.6250 in | N/A XTB 30 | N/A 5.3130 in |
| 07148543 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-1.7500-SS | N/A 1.7500 in | N/A XTB 30 | N/A 5.3130 in |
| 07148544 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-1.8750-SS | N/A 1.8750 in | N/A XTB 30 | N/A 5.3130 in |
| 07148545 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-1.9375-SS | N/A 1.9375 in | N/A XTB 30 | N/A 5.3130 in |
| 07148546 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.1250-SS | N/A 2.1250 in | N/A XTB 30 | N/A 5.3130 in |