Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bushing Size |
Flange Outside Diameter |
|---|---|---|---|---|---|
| 07148547 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.1875-SS | N/A 2.1875 in | N/A XTB 30 | N/A 5.3130 in |
| 07148548 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.2500-SS | N/A 2.2500 in | N/A XTB 30 | N/A 5.3130 in |
| 07148549 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.3750-SS | N/A 2.3750 in | N/A XTB 30 | N/A 5.3130 in |
| 07148550 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.4375-SS | N/A 2.4375 in | N/A XTB 30 | N/A 5.3130 in |
| 07148551 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.5000-SS | N/A 2.5000 in | N/A XTB 30 | N/A 5.3130 in |
| 07148552 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.6250-SS | N/A 2.6250 in | N/A XTB 30 | N/A 5.3130 in |
| 07148553 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.6875-SS | N/A 2.6875 in | N/A XTB 30 | N/A 5.3130 in |
| 07148554 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.7500-SS | N/A 2.7500 in | N/A XTB 30 | N/A 5.3130 in |
| 07148555 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.8750-SS | N/A 2.8750 in | N/A XTB 30 | N/A 5.3130 in |
| 07148556 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-2.9375-SS | N/A 2.9375 in | N/A XTB 30 | N/A 5.3130 in |
| 07148557 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB30-3.0000-SS | N/A 3.0000 in | N/A XTB 30 | N/A 5.3130 in |
| 07148558 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB30-40MM-SS | N/A 40 mm | N/A XTB 30 | N/A 5.3130 in |
| 07148559 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB30-45MM-SS | N/A 45 mm | N/A XTB 30 | N/A 5.3130 in |
| 07148560 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB30-50MM-SS | N/A 50 mm | N/A XTB 30 | N/A 5.3130 in |
| 07148561 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB30-55MM-SS | N/A 55 mm | N/A XTB 30 | N/A 5.3130 in |
| 07148562 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB30-60MM-SS | N/A 60 mm | N/A XTB 30 | N/A 5.3130 in |
| 07148563 | N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB30-65MM-SS | N/A 65 mm | N/A XTB 30 | N/A 5.3130 in |
| 07148564 | N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB35-1.9375-SS | N/A 1.9375 in | N/A XTB 35 | N/A 6.3130 in |
| 07148565 | N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB35-2.1875-SS | N/A 2.1875 in | N/A XTB 35 | N/A 6.3130 in |
| 07148566 | N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB35-2.2500-SS | N/A 2.2500 in | N/A XTB 35 | N/A 6.3130 in |
| 07148567 | N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB35-2.3750-SS | N/A 2.3750 in | N/A XTB 35 | N/A 6.3130 in |
| 07148568 | N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB35-2.4375-SS | N/A 2.4375 in | N/A XTB 35 | N/A 6.3130 in |
| 07148569 | N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB35-2.5000-SS | N/A 2.5000 in | N/A XTB 35 | N/A 6.3130 in |
| 07148570 | N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB35-2.6875-SS | N/A 2.6875 in | N/A XTB 35 | N/A 6.3130 in |
| 07148571 | N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB35-2.7500-SS | N/A 2.7500 in | N/A XTB 35 | N/A 6.3130 in |