COMPANY HEADER
Print Back
PCI Procal Inc. Conveyor Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bushing Size

Flange Outside Diameter

07147544 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.0000-SS N/A 1.0000 in N/A HEB 25 N/A 4.6250 in
07147545 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.1875-SS N/A 1.1875 in N/A HEB 25 N/A 4.6250 in
07147546 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.2500-SS N/A 1.2500 in N/A HEB 25 N/A 4.6250 in
07147547 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.3750-SS N/A 1.3750 in N/A HEB 25 N/A 4.6250 in
07147548 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.4375-SS N/A 1.4375 in N/A HEB 25 N/A 4.6250 in
07147549 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.5000-SS N/A 1.5000 in N/A HEB 25 N/A 4.6250 in
07147550 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.6250-SS N/A 1.6250 in N/A HEB 25 N/A 4.6250 in
07147551 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.6875-SS N/A 1.6875 in N/A HEB 25 N/A 4.6250 in
07147552 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.7500-SS N/A 1.7500 in N/A HEB 25 N/A 4.6250 in
07147553 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.8750-SS N/A 1.8750 in N/A HEB 25 N/A 4.6250 in
07147554 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-1.9375-SS N/A 1.9375 in N/A HEB 25 N/A 4.6250 in
07147555 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-2.0000-SS N/A 2.0000 in N/A HEB 25 N/A 4.6250 in
07147556 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-2.1250-SS N/A 2.1250 in N/A HEB 25 N/A 4.6250 in
07147557 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-2.1875-SS N/A 2.1875 in N/A HEB 25 N/A 4.6250 in
07147558 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-2.2500-SS N/A 2.2500 in N/A HEB 25 N/A 4.6250 in
07147559 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-2.3750-SS N/A 2.3750 in N/A HEB 25 N/A 4.6250 in
07147560 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-2.4375-SS N/A 2.4375 in N/A HEB 25 N/A 4.6250 in
07147561 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB25-2.5000-SS N/A 2.5000 in N/A HEB 25 N/A 4.6250 in
07147562 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-20MM-SS N/A 20 mm N/A HEB 25 N/A 4.6250 in
07147563 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-25MM-SS N/A 25 mm N/A HEB 25 N/A 4.6250 in
07147564 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-30MM-SS N/A 30 mm N/A HEB 25 N/A 4.6250 in
07147565 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-35MM-SS N/A 35 mm N/A HEB 25 N/A 4.6250 in
07147566 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-40MM-SS N/A 40 mm N/A HEB 25 N/A 4.6250 in
07147567 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-45MM-SS N/A 45 mm N/A HEB 25 N/A 4.6250 in
07147568 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-50MM-SS N/A 50 mm N/A HEB 25 N/A 4.6250 in
Unit of Measure
 1 2 3 4 5 »