Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bushing Size |
Flange Outside Diameter |
|---|---|---|---|---|---|
| 07148597 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB40-3.7500-SS | N/A 3.7500 in | N/A XTB 40 | N/A 7.1250 in |
| 07148598 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB40-3.8750-SS | N/A 3.8750 in | N/A XTB 40 | N/A 7.1250 in |
| 07148599 | N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB40-3.9375-SS | N/A 3.9375 in | N/A XTB 40 | N/A 7.1250 in |
| 07148600 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-2.2500-SS | N/A 2.2500 in | N/A XTB 45 | N/A 8.0000 in |
| 07148601 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-2.4375-SS | N/A 2.4375 in | N/A XTB 45 | N/A 8.0000 in |
| 07148602 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-2.6250-SS | N/A 2.6250 in | N/A XTB 45 | N/A 8.0000 in |
| 07148603 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-2.7500-SS | N/A 2.7500 in | N/A XTB 45 | N/A 8.0000 in |
| 07148604 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-2.8750-SS | N/A 2.8750 in | N/A XTB 45 | N/A 8.0000 in |
| 07148605 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-2.9375-SS | N/A 2.9375 in | N/A XTB 45 | N/A 8.0000 in |
| 07148606 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.0000-SS | N/A 3.0000 in | N/A XTB 45 | N/A 8.0000 in |
| 07148607 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.1250-SS | N/A 3.1250 in | N/A XTB 45 | N/A 8.0000 in |
| 07148608 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.1875-SS | N/A 3.1875 in | N/A XTB 45 | N/A 8.0000 in |
| 07148609 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.2500-SS | N/A 3.2500 in | N/A XTB 45 | N/A 8.0000 in |
| 07148610 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.3750-SS | N/A 3.3750 in | N/A XTB 45 | N/A 8.0000 in |
| 07148611 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.4375-SS | N/A 3.4375 in | N/A XTB 45 | N/A 8.0000 in |
| 07148612 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.6250-SS | N/A 3.6250 in | N/A XTB 45 | N/A 8.0000 in |
| 07148613 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.7500-SS | N/A 3.7500 in | N/A XTB 45 | N/A 8.0000 in |
| 07148614 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.8750-SS | N/A 3.8750 in | N/A XTB 45 | N/A 8.0000 in |
| 07148615 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-3.9375-SS | N/A 3.9375 in | N/A XTB 45 | N/A 8.0000 in |
| 07148616 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-4.0000-SS | N/A 4.0000 in | N/A XTB 45 | N/A 8.0000 in |
| 07148617 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-4.4375-SS | N/A 4.4375 in | N/A XTB 45 | N/A 8.0000 in |
| 07148618 | N/A PCI Procal Inc. 6.8750 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB45-4.5000-SS | N/A 4.5000 in | N/A XTB 45 | N/A 8.0000 in |
| 07148619 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-3.4375-SS | N/A 3.4375 in | N/A XTB 50 | N/A 10.1250 in |
| 07148620 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-3.5000-SS | N/A 3.5000 in | N/A XTB 50 | N/A 10.1250 in |
| 07148621 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-3.6250-SS | N/A 3.6250 in | N/A XTB 50 | N/A 10.1250 in |