Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bushing Size |
Flange Outside Diameter |
|---|---|---|---|---|---|
| 07148622 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-3.7500-SS | N/A 3.7500 in | N/A XTB 50 | N/A 10.1250 in |
| 07148623 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-3.8750-SS | N/A 3.8750 in | N/A XTB 50 | N/A 10.1250 in |
| 07148624 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-3.9375-SS | N/A 3.9375 in | N/A XTB 50 | N/A 10.1250 in |
| 07148625 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-4.4375-SS | N/A 4.4375 in | N/A XTB 50 | N/A 10.1250 in |
| 07148627 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 4.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-4.9375-SS | N/A 4.9375 in | N/A XTB 50 | N/A 10.1250 in |
| 07148628 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-5.0000-SS | N/A 5.0000 in | N/A XTB 50 | N/A 10.1250 in |
| 07148626 | N/A PCI Procal Inc. 8.3130 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB50-4.5000-SS | N/A 4.5000 in | N/A XTB 50 | N/A 10.1250 in |