COMPANY HEADER
Print Back
PCI Procal Inc. Conveyor Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bushing Size

Flange Outside Diameter

07147569 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-55MM-SS N/A 55 mm N/A HEB 25 N/A 4.6250 in
07147570 N/A PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB25-60MM-SS N/A 60 mm N/A HEB 25 N/A 4.6250 in
07147571 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-1.4375-SS N/A 1.4375 in N/A HEB 30 N/A 5.6250 in
07147572 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-1.5000-SS N/A 1.5000 in N/A HEB 30 N/A 5.6250 in
07147573 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-1.6250-SS N/A 1.6250 in N/A HEB 30 N/A 5.6250 in
07147574 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-1.6875-SS N/A 1.6875 in N/A HEB 30 N/A 5.6250 in
07147575 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-1.7500-SS N/A 1.7500 in N/A HEB 30 N/A 5.6250 in
07147576 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-1.8750-SS N/A 1.8750 in N/A HEB 30 N/A 5.6250 in
07147577 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-1.9375-SS N/A 1.9375 in N/A HEB 30 N/A 5.6250 in
07147578 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.1250-SS N/A 2.1250 in N/A HEB 30 N/A 5.6250 in
07147579 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.1875-SS N/A 2.1875 in N/A HEB 30 N/A 5.6250 in
07147580 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.2500-SS N/A 2.2500 in N/A HEB 30 N/A 5.6250 in
07147581 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.3750-SS N/A 2.3750 in N/A HEB 30 N/A 5.6250 in
07147582 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.4375-SS N/A 2.4375 in N/A HEB 30 N/A 5.6250 in
07147583 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.5000-SS N/A 2.5000 in N/A HEB 30 N/A 5.6250 in
07147584 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.6250-SS N/A 2.6250 in N/A HEB 30 N/A 5.6250 in
07147585 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.6875-SS N/A 2.6875 in N/A HEB 30 N/A 5.6250 in
07147586 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.7500-SS N/A 2.7500 in N/A HEB 30 N/A 5.6250 in
07147587 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.8750-SS N/A 2.8750 in N/A HEB 30 N/A 5.6250 in
07147588 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-2.9375-SS N/A 2.9375 in N/A HEB 30 N/A 5.6250 in
07147589 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB30-3.0000-SS N/A 3.0000 in N/A HEB 30 N/A 5.6250 in
07147590 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB30-40MM-SS N/A 40 mm N/A HEB 30 N/A 5.6250 in
07147591 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB30-45MM-SS N/A 45 mm N/A HEB 30 N/A 5.6250 in
07147592 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB30-50MM-SS N/A 50 mm N/A HEB 30 N/A 5.6250 in
07147593 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB30-55MM-SS N/A 55 mm N/A HEB 30 N/A 5.6250 in
Unit of Measure
 1 2 3 4 5 »