COMPANY HEADER
Print Back
PCI Procal Inc. Conveyor Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bushing Size

Flange Outside Diameter

07147594 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB30-60MM-SS N/A 60 mm N/A HEB 30 N/A 5.6250 in
07147595 N/A PCI Procal Inc. 4.6880 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB30-65MM-SS N/A 65 mm N/A HEB 30 N/A 5.6250 in
07147596 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-1.9375-SS N/A 1.9375 in N/A HEB 35 N/A 6.6250 in
07147597 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.0000-SS N/A 2.0000 in N/A HEB 35 N/A 6.6250 in
07147598 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.1250-SS N/A 2.1250 in N/A HEB 35 N/A 6.6250 in
07147599 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.1875-SS N/A 2.1875 in N/A HEB 35 N/A 6.6250 in
07147600 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.2500-SS N/A 2.2500 in N/A HEB 35 N/A 6.6250 in
07147601 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.3750-SS N/A 2.3750 in N/A HEB 35 N/A 6.6250 in
07147602 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.4375-SS N/A 2.4375 in N/A HEB 35 N/A 6.6250 in
07147603 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.5000-SS N/A 2.5000 in N/A HEB 35 N/A 6.6250 in
07147604 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.6250-SS N/A 2.6250 in N/A HEB 35 N/A 6.6250 in
07147605 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.6875-SS N/A 2.6875 in N/A HEB 35 N/A 6.6250 in
07147606 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.7500-SS N/A 2.7500 in N/A HEB 35 N/A 6.6250 in
07147607 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.8750-SS N/A 2.8750 in N/A HEB 35 N/A 6.6250 in
07147608 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-2.9375-SS N/A 2.9375 in N/A HEB 35 N/A 6.6250 in
07147609 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-3.0000-SS N/A 3.0000 in N/A HEB 35 N/A 6.6250 in
07147610 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-3.1250-SS N/A 3.1250 in N/A HEB 35 N/A 6.6250 in
07147611 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-3.1875-SS N/A 3.1875 in N/A HEB 35 N/A 6.6250 in
07147612 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-3.2500-SS N/A 3.2500 in N/A HEB 35 N/A 6.6250 in
07147613 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-3.3750-SS N/A 3.3750 in N/A HEB 35 N/A 6.6250 in
07147614 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-3.4375-SS N/A 3.4375 in N/A HEB 35 N/A 6.6250 in
07147615 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB35-3.5000-SS N/A 3.5000 in N/A HEB 35 N/A 6.6250 in
07147616 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB35-55MM-SS N/A 55 mm N/A HEB 35 N/A 6.6250 in
07147617 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB35-60MM-SS N/A 60 mm N/A HEB 35 N/A 6.6250 in
07147618 N/A PCI Procal Inc. 5.5630 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing N/A HEB35-65MM-SS N/A 65 mm N/A HEB 35 N/A 6.6250 in
Unit of Measure
 1 2 3 4 5 »