Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bushing Size |
Flange Outside Diameter |
|---|---|---|---|---|---|
| 07148497 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.3750-SS | N/A 1.3750 in | N/A XTB 20 | N/A 3.7500 in |
| 07148498 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.4375-SS | N/A 1.4375 in | N/A XTB 20 | N/A 3.7500 in |
| 07148499 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.5000-SS | N/A 1.5000 in | N/A XTB 20 | N/A 3.7500 in |
| 07148500 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.6250-SS | N/A 1.6250 in | N/A XTB 20 | N/A 3.7500 in |
| 07148501 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.6875-SS | N/A 1.6875 in | N/A XTB 20 | N/A 3.7500 in |
| 07148502 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.7500-SS | N/A 1.7500 in | N/A XTB 20 | N/A 3.7500 in |
| 07148503 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.8750-SS | N/A 1.8750 in | N/A XTB 20 | N/A 3.7500 in |
| 07148504 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-1.9375-SS | N/A 1.9375 in | N/A XTB 20 | N/A 3.7500 in |
| 07148505 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB20-2.0000-SS | N/A 2.0000 in | N/A XTB 20 | N/A 3.7500 in |
| 07148506 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB20-20MM-SS | N/A 20 mm | N/A XTB 20 | N/A 3.7500 in |
| 07148507 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB20-25MM-SS | N/A 25 mm | N/A XTB 20 | N/A 3.7500 in |
| 07148508 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB20-30MM-SS | N/A 30 mm | N/A XTB 20 | N/A 3.7500 in |
| 07148509 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB20-35MM-SS | N/A 35 mm | N/A XTB 20 | N/A 3.7500 in |
| 07148510 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB20-40MM-SS | N/A 40 mm | N/A XTB 20 | N/A 3.7500 in |
| 07148511 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB20-45MM-SS | N/A 45 mm | N/A XTB 20 | N/A 3.7500 in |
| 07148512 | N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Conveyor Bushing | N/A XTB20-50MM-SS | N/A 50 mm | N/A XTB 20 | N/A 3.7500 in |
| 07148513 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.0000-SS | N/A 1.0000 in | N/A XTB 25 | N/A 4.4380 in |
| 07148514 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.1875-SS | N/A 1.1875 in | N/A XTB 25 | N/A 4.4380 in |
| 07148515 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.2500-SS | N/A 1.2500 in | N/A XTB 25 | N/A 4.4380 in |
| 07148516 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.4375-SS | N/A 1.4375 in | N/A XTB 25 | N/A 4.4380 in |
| 07148517 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.5000-SS | N/A 1.5000 in | N/A XTB 25 | N/A 4.4380 in |
| 07148518 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.6250-SS | N/A 1.6250 in | N/A XTB 25 | N/A 4.4380 in |
| 07148519 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.6875-SS | N/A 1.6875 in | N/A XTB 25 | N/A 4.4380 in |
| 07148520 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.7500-SS | N/A 1.7500 in | N/A XTB 25 | N/A 4.4380 in |
| 07148521 | N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Conveyor Bushing | N/A XTB25-1.8750-SS | N/A 1.8750 in | N/A XTB 25 | N/A 4.4380 in |