COMPANY HEADER
Print Back
PCI Procal Inc. Conveyor Bushings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bushing Size

Flange Outside Diameter

07148522 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB25-1.9375-SS N/A 1.9375 in N/A XTB 25 N/A 4.4380 in
07148523 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB25-2.0000-SS N/A 2.0000 in N/A XTB 25 N/A 4.4380 in
07148524 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB25-2.1250-SS N/A 2.1250 in N/A XTB 25 N/A 4.4380 in
07148525 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing N/A XTB25-2.1875-SS N/A 2.1875 in N/A XTB 25 N/A 4.4380 in
07148526 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB25-2.2500-SS N/A 2.2500 in N/A XTB 25 N/A 4.4380 in
07148527 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB25-2.3750-SS N/A 2.3750 in N/A XTB 25 N/A 4.4380 in
07148528 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB25-2.4375-SS N/A 2.4375 in N/A XTB 25 N/A 4.4380 in
07148529 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB25-2.5000-SS N/A 2.5000 in N/A XTB 25 N/A 4.4380 in
07148530 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-20MM-SS N/A 20 mm N/A XTB 25 N/A 4.4380 in
07148531 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-25MM-SS N/A 25 mm N/A XTB 25 N/A 4.4380 in
07148532 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-30MM-SS N/A 30 mm N/A XTB 25 N/A 4.4380 in
07148533 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-35MM-SS N/A 35 mm N/A XTB 25 N/A 4.4380 in
07148534 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-40MM-SS N/A 40 mm N/A XTB 25 N/A 4.4380 in
07148535 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-45MM-SS N/A 45 mm N/A XTB 25 N/A 4.4380 in
07148536 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-50MM-SS N/A 50 mm N/A XTB 25 N/A 4.4380 in
07148537 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-55MM-SS N/A 55 mm N/A XTB 25 N/A 4.4380 in
07148538 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-60MM-SS N/A 60 mm N/A XTB 25 N/A 4.4380 in
07148539 N/A PCI Procal Inc. 3.7500 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB25-65MM-SS N/A 65 mm N/A XTB 25 N/A 4.4380 in
07148540 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-1.4375-SS N/A 1.4375 in N/A XTB 30 N/A 5.3130 in
07148541 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-1.5000-SS N/A 1.5000 in N/A XTB 30 N/A 5.3130 in
07148542 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-1.6250-SS N/A 1.6250 in N/A XTB 30 N/A 5.3130 in
07148543 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-1.7500-SS N/A 1.7500 in N/A XTB 30 N/A 5.3130 in
07148544 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-1.8750-SS N/A 1.8750 in N/A XTB 30 N/A 5.3130 in
07148545 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-1.9375-SS N/A 1.9375 in N/A XTB 30 N/A 5.3130 in
07148546 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.1250-SS N/A 2.1250 in N/A XTB 30 N/A 5.3130 in
Unit of Measure
« 6 7 8 9 10 »