COMPANY HEADER
Print Back
PCI Procal Inc. Conveyor Bushings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bushing Size

Flange Outside Diameter

07148547 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.1875-SS N/A 2.1875 in N/A XTB 30 N/A 5.3130 in
07148548 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.2500-SS N/A 2.2500 in N/A XTB 30 N/A 5.3130 in
07148549 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.3750-SS N/A 2.3750 in N/A XTB 30 N/A 5.3130 in
07148550 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.4375-SS N/A 2.4375 in N/A XTB 30 N/A 5.3130 in
07148551 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.5000-SS N/A 2.5000 in N/A XTB 30 N/A 5.3130 in
07148552 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.6250-SS N/A 2.6250 in N/A XTB 30 N/A 5.3130 in
07148553 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.6875-SS N/A 2.6875 in N/A XTB 30 N/A 5.3130 in
07148554 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.7500-SS N/A 2.7500 in N/A XTB 30 N/A 5.3130 in
07148555 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.8750-SS N/A 2.8750 in N/A XTB 30 N/A 5.3130 in
07148556 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-2.9375-SS N/A 2.9375 in N/A XTB 30 N/A 5.3130 in
07148557 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB30-3.0000-SS N/A 3.0000 in N/A XTB 30 N/A 5.3130 in
07148558 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB30-40MM-SS N/A 40 mm N/A XTB 30 N/A 5.3130 in
07148559 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB30-45MM-SS N/A 45 mm N/A XTB 30 N/A 5.3130 in
07148560 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB30-50MM-SS N/A 50 mm N/A XTB 30 N/A 5.3130 in
07148561 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB30-55MM-SS N/A 55 mm N/A XTB 30 N/A 5.3130 in
07148562 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB30-60MM-SS N/A 60 mm N/A XTB 30 N/A 5.3130 in
07148563 N/A PCI Procal Inc. 4.5630 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB30-65MM-SS N/A 65 mm N/A XTB 30 N/A 5.3130 in
07148564 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-1.9375-SS N/A 1.9375 in N/A XTB 35 N/A 6.3130 in
07148565 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.1875-SS N/A 2.1875 in N/A XTB 35 N/A 6.3130 in
07148566 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.2500-SS N/A 2.2500 in N/A XTB 35 N/A 6.3130 in
07148567 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.3750-SS N/A 2.3750 in N/A XTB 35 N/A 6.3130 in
07148568 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.4375-SS N/A 2.4375 in N/A XTB 35 N/A 6.3130 in
07148569 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.5000-SS N/A 2.5000 in N/A XTB 35 N/A 6.3130 in
07148570 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.6875-SS N/A 2.6875 in N/A XTB 35 N/A 6.3130 in
07148571 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.7500-SS N/A 2.7500 in N/A XTB 35 N/A 6.3130 in
Unit of Measure
« 6 7 8 9 10 »