COMPANY HEADER
Print Back
PCI Procal Inc. Conveyor Bushings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bushing Size

Flange Outside Diameter

07148572 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.8750-SS N/A 2.8750 in N/A XTB 35 N/A 6.3130 in
07148573 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-2.9375-SS N/A 2.9375 in N/A XTB 35 N/A 6.3130 in
07148574 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-3.0000-SS N/A 3.0000 in N/A XTB 35 N/A 6.3130 in
07148575 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-3.1250-SS N/A 3.1250 in N/A XTB 35 N/A 6.3130 in
07148576 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-3.1875-SS N/A 3.1875 in N/A XTB 35 N/A 6.3130 in
07148577 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-3.2500-SS N/A 3.2500 in N/A XTB 35 N/A 6.3130 in
07148578 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-3.3750-SS N/A 3.3750 in N/A XTB 35 N/A 6.3130 in
07148579 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-3.4375-SS N/A 3.4375 in N/A XTB 35 N/A 6.3130 in
07148580 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB35-3.5000-SS N/A 3.5000 in N/A XTB 35 N/A 6.3130 in
07148581 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB35-55MM-SS N/A 55 mm N/A XTB 35 N/A 6.3130 in
07148582 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB35-60MM-SS N/A 60 mm N/A XTB 35 N/A 6.3130 in
07148583 N/A PCI Procal Inc. 5.4380 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB35-65MM-SS N/A 65 mm N/A XTB 35 N/A 6.3130 in
07148584 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-2.4375-SS N/A 2.4375 in N/A XTB 40 N/A 7.1250 in
07148585 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-2.5000-SS N/A 2.5000 in N/A XTB 40 N/A 7.1250 in
07148586 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-2.6250-SS N/A 2.6250 in N/A XTB 40 N/A 7.1250 in
07148587 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-2.7500-SS N/A 2.7500 in N/A XTB 40 N/A 7.1250 in
07148588 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-2.8750-SS N/A 2.8750 in N/A XTB 40 N/A 7.1250 in
07148589 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-2.9375-SS N/A 2.9375 in N/A XTB 40 N/A 7.1250 in
07148590 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-3.0000-SS N/A 3.0000 in N/A XTB 40 N/A 7.1250 in
07148591 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-3.1250-SS N/A 3.1250 in N/A XTB 40 N/A 7.1250 in
07148592 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-3.2500-SS N/A 3.2500 in N/A XTB 40 N/A 7.1250 in
07148593 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-3.3750-SS N/A 3.3750 in N/A XTB 40 N/A 7.1250 in
07148594 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-3.4375-SS N/A 3.4375 in N/A XTB 40 N/A 7.1250 in
07148595 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-3.5000-SS N/A 3.5000 in N/A XTB 40 N/A 7.1250 in
07148596 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB40-3.6250-SS N/A 3.6250 in N/A XTB 40 N/A 7.1250 in
Unit of Measure
« 6 7 8 9 10 »