COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
« 11 12 13 14 

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07148150 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-50MM-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
07148151 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-55MM-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
07148152 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-60MM-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
07147818 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.3125-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147828 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.0625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.0625-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147832 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.3125-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147847 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-3.3125-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147869 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.8125-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147876 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.3125-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147883 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.8125-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147910 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 0.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-0.5625-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147978 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-0.5625-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147982 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-0.8125-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147986 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.0625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.0625-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147990 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.3125-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147994 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.5625-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147998 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.8125-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148010 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSDS-0.5625-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148014 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSDS-0.8125-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148018 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.0625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSDS-1.0625-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148022 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSDS-1.3125-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148026 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSDS-1.5625-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148030 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSDS-1.8125-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148045 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 0.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-0.8125-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148052 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-1.3125-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
Unit of Measure
« 11 12 13 14