COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07147813 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-0.8750-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147814 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.0000-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147815 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.1250-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147816 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.1875-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147817 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.2500-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147819 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.3750-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147820 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.4375-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147821 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.5000-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147822 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.6250-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147823 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.6875-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147824 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.7500-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147825 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.8750-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147826 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-1.9375-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147827 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.0000-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147829 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.1250-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147830 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.1875-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147831 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.2500-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147833 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.3750-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147834 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.4375-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147835 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.5000-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147836 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.6250-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147837 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.6875-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147838 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.7500-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147839 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.8750-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147840 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-2.9375-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
Unit of Measure
 1 2 3 4 5 »