COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07148062 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-1.9375-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148063 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.0000-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148064 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.1250-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148065 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.1875-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
04749982 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.2500-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148068 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.3750-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148069 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.4375-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148070 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.5000-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148071 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.6250-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148072 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.6875-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148073 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.7500-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148075 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.8750-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148076 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.9375-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148077 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-20MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148078 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-25MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148079 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-30MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148080 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-35MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148081 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-40MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148082 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-45MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148083 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-50MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148084 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-55MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148085 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-60MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148086 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-65MM-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148087 N/A PCI Procal Inc. 2.2500 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSH-0.5000-SS N/A 2.2500 in N/A 2.6250 in N/A 0.4380 in
07148089 N/A PCI Procal Inc. 2.2500 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSH-0.6250-SS N/A 2.2500 in N/A 2.6250 in N/A 0.4380 in
Unit of Measure
« 6 7 8 9 10 »