COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
« 11 12 13 14 

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07148056 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 1.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-1.5625-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148060 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 1.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-1.8125-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148067 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.3125-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148074 N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 2.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSF-2.8125-SS N/A 3.8750 in N/A 4.6250 in N/A 0.6250 in
07148088 N/A PCI Procal Inc. 2.2500 Inch (in) Bolt Circle Diameter and 0.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSH-0.5625-SS N/A 2.2500 in N/A 2.6250 in N/A 0.4380 in
07148092 N/A PCI Procal Inc. 2.2500 Inch (in) Bolt Circle Diameter and 0.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSH-0.8125-SS N/A 2.2500 in N/A 2.6250 in N/A 0.4380 in
07148096 N/A PCI Procal Inc. 2.2500 Inch (in) Bolt Circle Diameter and 1.0625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSH-1.0625-SS N/A 2.2500 in N/A 2.6250 in N/A 0.4380 in
07148100 N/A PCI Procal Inc. 2.2500 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSH-1.3125-SS N/A 2.2500 in N/A 2.6250 in N/A 0.4380 in
07148104 N/A PCI Procal Inc. 2.2500 Inch (in) Bolt Circle Diameter and 1.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSH-1.5625-SS N/A 2.2500 in N/A 2.6250 in N/A 0.4380 in
07148116 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 0.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-0.8125-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
07148120 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 1.0625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-1.0625-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
07148124 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-1.3125-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
07148128 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 1.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-1.5625-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
07148132 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 1.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-1.8125-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
07148139 N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 2.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSK-2.3125-SS N/A 3.3130 in N/A 3.8750 in N/A 0.5630 in
Unit of Measure
« 11 12 13 14