COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07147867 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.6875-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147868 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.7500-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147870 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.8750-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147871 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.9375-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147872 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.0000-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147873 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.1250-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147874 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.1875-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147875 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.2500-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147877 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.3750-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147878 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.4375-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147879 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.5000-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147880 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.6250-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147881 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.6875-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147882 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.7500-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147884 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.8750-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147885 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-2.9375-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147886 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-20MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147887 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-25MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147888 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.0000-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147889 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.1250-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147890 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.1875-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147891 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.2500-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147892 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.3750-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147893 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.4375-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147894 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.5000-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
Unit of Measure
 1 2 3 4 5 »