COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07147971 N/A PCI Procal Inc. 7.8750 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBMS-4.5000-SS N/A 7.8750 in N/A 9.0000 in N/A 1.1880 in
07147972 N/A PCI Procal Inc. 7.8750 Inch (in) Bolt Circle Diameter and 4.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBMS-4.9375-SS N/A 7.8750 in N/A 9.0000 in N/A 1.1880 in
07147973 N/A PCI Procal Inc. 7.8750 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBMS-5.0000-SS N/A 7.8750 in N/A 9.0000 in N/A 1.1880 in
07147974 N/A PCI Procal Inc. 7.8750 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBMS-55MM-SS N/A 7.8750 in N/A 9.0000 in N/A 1.1880 in
07147975 N/A PCI Procal Inc. 7.8750 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBMS-60MM-SS N/A 7.8750 in N/A 9.0000 in N/A 1.1880 in
07147976 N/A PCI Procal Inc. 7.8750 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBMS-65MM-SS N/A 7.8750 in N/A 9.0000 in N/A 1.1880 in
07147977 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-0.5000-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147979 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-0.6250-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147980 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-0.6875-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147981 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-0.7500-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147983 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-0.8750-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147984 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-0.9375-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147985 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.0000-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147987 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.1250-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147988 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.1875-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147989 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.2500-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147991 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.3750-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147992 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.4375-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147993 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.5000-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147995 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.6250-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147996 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.6875-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147997 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.7500-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07147999 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.8750-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148000 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-1.9375-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
07148001 N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBSD-2.0000-SS N/A 2.6880 in N/A 3.1250 in N/A 0.4380 in
Unit of Measure
« 6 7 8 9 10 »