Item # |
Item Name |
Bore Diameter |
Fillet Radius |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 05886040 | N/A FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing | N/A 25 mm | N/A 1.1 mm | N/A 62 mm | N/A 24 mm |
| 06603556 | N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing | N/A 35 mm | N/A 1.5 mm | N/A 80 mm | N/A 31 mm |