Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00129905 | N/A FAG (Schaeffler) 42 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 60 mm | N/A 5900 rpm | N/A 110 mm | N/A 28 mm |
| 00130486 | N/A FAG (Schaeffler) 160 Series 150 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 150 mm | N/A 4050 rpm | N/A 225 mm | N/A 24 mm |
| 04502787 | N/A FAG (Schaeffler) 42 Series 10 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 10 mm | N/A 24600 rpm | N/A 30 mm | N/A 14 mm |
| 03847474 | N/A FAG (Schaeffler) 60 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 120 mm | N/A 2200 rpm | N/A 180 mm | N/A 28 mm |
| 00129937 | N/A FAG (Schaeffler) 42 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 3900 rpm | N/A 160 mm | N/A 40 mm |
| 00058345 | N/A FAG (Schaeffler) 63 Series 150 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 150 mm | N/A 3600 rpm | N/A 320 mm | N/A 65 mm |
| 04502776 | N/A FAG (Schaeffler) 42 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 40 mm | N/A 8600 rpm | N/A 80 mm | N/A 23 mm |
| 00130403 | N/A FAG (Schaeffler) 160 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 60 mm | N/A 10500 rpm | N/A 95 mm | N/A 11 mm |
| 02310089 | N/A FAG (Schaeffler) 60 Series 12 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 12 mm | N/A 42500 rpm | N/A 28 mm | N/A 8 mm |
| 02296476 | N/A FAG (Schaeffler) 618 Series 300 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 300 mm | N/A 2900 rpm | N/A 380 mm | N/A 38 mm |
| 02296324 | N/A FAG (Schaeffler) 62 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 5700 rpm | N/A 160 mm | N/A 30 mm |
| 00058483 | N/A FAG (Schaeffler) 64 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 40 mm | N/A 8600 rpm | N/A 110 mm | N/A 27 mm |
| 00058623 | N/A FAG (Schaeffler) 64 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 5900 rpm | N/A 200 mm | N/A 48 mm |
| 00050245 | N/A FAG (Schaeffler) 60 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 120 mm | N/A 5000 rpm | N/A 180 mm | N/A 28 mm |
| 00130085 | N/A FAG (Schaeffler) 60 Series 220 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 220 mm | N/A 3300 rpm | N/A 340 mm | N/A 56 mm |
| 02104385 | N/A FAG (Schaeffler) 60 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 6300 rpm | N/A 125 mm | N/A 22 mm |
| 02296305 | N/A FAG (Schaeffler) 60 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 120 mm | N/A 4250 rpm | N/A 180 mm | N/A 28 mm |
| 00058063 | N/A FAG (Schaeffler) 63 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 85 mm | N/A 4300 rpm | N/A 180 mm | N/A 41 mm |
| 02165053 | N/A FAG (Schaeffler) 63 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 55 mm | N/A 7700 rpm | N/A 120 mm | N/A 29 mm |
| 02165078 | N/A FAG (Schaeffler) 63 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 2600 rpm | N/A 170 mm | N/A 39 mm |
| 02165057 | N/A FAG (Schaeffler) 63 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 70 mm | N/A 5200 rpm | N/A 150 mm | N/A 35 mm |
| 00054376 | N/A FAG (Schaeffler) 62 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 60 mm | N/A 8500 rpm | N/A 110 mm | N/A 22 mm |
| 02296526 | N/A FAG (Schaeffler) 60 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 35 mm | N/A 16100 rpm | N/A 62 mm | N/A 14 mm |
| 02296542 | N/A FAG (Schaeffler) 62 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 6600 rpm | N/A 140 mm | N/A 26 mm |
| 00130428 | N/A FAG (Schaeffler) 160 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 75 mm | N/A 8400 rpm | N/A 115 mm | N/A 13 mm |