Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
|---|---|---|---|---|
| 05087959 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing | N/A 1400 lbf | N/A 1500 rpm | N/A 1.75 in |
| 05235537 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing | N/A 1328 lbf | N/A 1500 rpm | N/A 1.50 in |
| 06760872 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing | N/A 330 lbf | N/A 1500 rpm | N/A 0.6875 in |
| 06760873 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing | N/A 403 lbf | N/A 1500 rpm | N/A 0.8750 in |
| 06760874 | N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing | N/A 425 lbf | N/A 1500 rpm | N/A 0.8750 in |
| 06760875 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing | N/A 635 lbf | N/A 1500 rpm | N/A 1.06 in |
| 06760876 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing | N/A 635 lbf | N/A 1500 rpm | N/A 1.1250 in |
| 06760877 | N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing | N/A 635 lbf | N/A 1500 rpm | N/A 1.0625 in |
| 08513682 | N/A Nice® (RBC®) Flanged Single Row Machined Radial Ball Bearing | N/A | N/A | N/A |
| 08513683 | N/A Nice® (RBC®) Flanged Single Row Machined Radial Ball Bearing | N/A | N/A | N/A |