Item # |
Item Name |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|
| 00090098 | N/A INA (Schaeffler) 39 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 75 mm | N/A 128 mm | N/A 41 mm |
| 04535968 | N/A INA (Schaeffler) B Series 1.6875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 1.6875 in | N/A 2.9688 in | N/A 0.8750 in |