Item # |
Item Name |
Flange Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|
| 08513545 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3750 in | N/A 0.5000 in |
| 08513546 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3875 in | N/A 0.5000 in |
| 08513547 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3875 in | N/A 0.5000 in |
| 08513548 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.250 in | N/A 1.1250 in | N/A 0.4375 in |
| 00100594 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.250 in | N/A 1.50 in | N/A 0.5000 in |
| 00100599 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3875 in | N/A 0.5000 in |
| 00107203 | N/A Nice® (RBC®) 1 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 2.125 in | N/A 2.0000 in | N/A 0.5625 in |
| 00107312 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3875 in | N/A 0.5000 in |
| 00109068 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3875 in | N/A 0.5000 in |
| 00109100 | N/A Nice® (RBC®) 1 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 2.125 in | N/A 2.0000 in | N/A 0.5625 in |
| 01635979 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3875 in | N/A 0.5000 in |
| 02416111 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3875 in | N/A 0.5000 in |
| 00109059 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.250 in | N/A 1.1250 in | N/A 0.4375 in |
| 08513679 | N/A Nice® (RBC®) Flanged Ball Bearing | N/A | N/A | N/A |
| 08513680 | N/A Nice® (RBC®) Flanged Ball Bearing | N/A | N/A | N/A |
| 08513681 | N/A Nice® (RBC®) Flanged Ball Bearing | N/A | N/A | N/A |
| 08753932 | N/A Nice® (RBC®) 0.63 Inch (in) Bore Diameter Flanged Ball Bearing | N/A 1.5000 in | N/A 1.3875 in | N/A 0.5000 in |