Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
|---|---|---|---|---|
| 00106871 | N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 940 lbf | N/A 2500 rpm | N/A 1.38 in |
| 05571774 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 1300 lbf | N/A 2500 rpm | N/A 1.75 in |
| 06664004 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 1480 lbf | N/A 2500 rpm | N/A 2.0000 in |
| 06728368 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 325 lbf | N/A 2500 rpm | N/A 0.8750 in |
| 06760878 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 255 lbf | N/A 2500 rpm | N/A 0.6875 in |
| 06760879 | N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 325 lbf | N/A 2500 rpm | N/A 0.8750 in |
| 06760880 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 300 lbf | N/A 2500 rpm | N/A 0.9063 in |
| 06760881 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 475 lbf | N/A 2500 rpm | N/A 1.1250 in |
| 06760882 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing | N/A 1300 lbf | N/A 2500 rpm | N/A 1.6250 in |
| 07784800 | N/A Nice® (RBC®) Precision Ground Ball Bearing | N/A | N/A | N/A |