Item # |
Item Name |
Dynamic Load Capacity |
Outside Diameter |
Radial Dynamic Load Capacity |
|---|---|---|---|---|
| 00106709 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 255 lbf | N/A 0.6875 in | N/A 255 lbf |
| 00106728 | N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 325 lbf | N/A 0.8750 in | N/A 325 lbf |
| 00106750 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 325 lbf | N/A 0.8750 in | N/A 325 lbf |
| 00106768 | N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 300 lbf | N/A 0.9063 in | N/A 300 lbf |
| 00106786 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 300 lbf | N/A 0.9063 in | N/A 300 lbf |
| 00106809 | N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 300 lbf | N/A 0.9063 in | N/A 300 lbf |
| 00106825 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 475 lbf | N/A 1.1250 in | N/A 475 lbf |
| 00106843 | N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 475 lbf | N/A 1.1250 in | N/A |
| 00106856 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 475 lbf | N/A 1.1250 in | N/A 475 lbf |
| 00106883 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 940 lbf | N/A 1.38 in | N/A 940 lbf |
| 00106911 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 850 lbf | N/A 1.38 in | N/A 850 lbf |
| 00106926 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 1300 lbf | N/A 1.6250 in | N/A 1300 lbf |
| 00106942 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 1300 lbf | N/A 1.6250 in | N/A 1300 lbf |
| 00106969 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 1300 lbf | N/A 1.75 in | N/A 1300 lbf |
| 00106984 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 1480 lbf | N/A 2.0000 in | N/A 1480 lbf |
| 00106999 | N/A Nice® (RBC®) 0.875 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 1350 lbf | N/A 2.0000 in | N/A 1350 lbf |
| 00107017 | N/A Nice® (RBC®) 1 Inch (in) Bore Diameter Precision Ground Radial Bearing | N/A 1480 lbf | N/A 2.0000 in | N/A 1480 lbf |