Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
|---|---|---|---|---|
| 00107021 | N/A Nice® (RBC®) 1 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 1480 lbf | N/A 2500 rpm | N/A 2.0000 in |
| 06760901 | N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 475 lbf | N/A 2500 rpm | N/A 1.1250 in |