Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04597941 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LHA | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 00055461 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222ZZC3/EM | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 00062072 | N/A NTN 633 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63310ZZ | N/A 50 mm | N/A 110 mm | N/A 44.4 mm |
| 04510657 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308LLBC3/EM | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02138678 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011NR | N/A 55 mm | N/A 90 mm | N/A 18 mm |
| 03186803 | N/A NTN 68 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6814ZZC3 | N/A 70 mm | N/A 90 mm | N/A 10 mm |
| 00057857 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315C3 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 00053704 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208NRC3 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 00058003 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316LLUC3/EM | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 02166014 | N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6319LLUC3/EM | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 01447806 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6021LLU | N/A 105 mm | N/A 160 mm | N/A 26 mm |
| 02583689 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210LLBC3/EM | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 00053909 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LLU | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 00057667 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313C3 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 01447787 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010ZZNR | N/A 50 mm | N/A 80 mm | N/A 16 mm |
| 04813159 | N/A NTN 600 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16028C3 | N/A 140 mm | N/A 210 mm | N/A 22 mm |
| 00051174 | N/A NTN 68 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6819LLU | N/A 95 mm | N/A 120 mm | N/A 13 mm |
| 03064851 | N/A NTN 68 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6824ZZ | N/A 120 mm | N/A 150 mm | N/A 16 mm |
| 02582950 | N/A NTN R Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R6LLB | N/A 0.3750 in | N/A 0.8750 in | N/A 0.2812 in |
| 02247764 | N/A NTN CS2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A CS210LLU | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 02109003 | N/A NTN 64 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6408C3 | N/A 40 mm | N/A 110 mm | N/A 27 mm |
| 02171058 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312LLB | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02663055 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010LLU | N/A 50 mm | N/A 80 mm | N/A 16 mm |
| 00054817 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6215C4 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 02138673 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010NR | N/A 50 mm | N/A 80 mm | N/A 16 mm |