Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00050251 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6024 | N/A 120 mm | N/A 180 mm | N/A 28 mm |
| 00057371 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311C3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02138792 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308ZNR | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 00058945 | N/A NTN 69 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6913ZZ | N/A 65 mm | N/A 90 mm | N/A 13 mm |
| 03219099 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210ZZC2 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 00058912 | N/A NTN 69 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6913 | N/A 65 mm | N/A 90 mm | N/A 13 mm |
| 01447861 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311ZNRC3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 00057326 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310ZNRC3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02288691 | N/A NTN 68 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6832 | N/A 160 mm | N/A 200 mm | N/A 20 mm |
| 02138626 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6317ZC3 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 03119898 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022LLUC3/EM | N/A 110 mm | N/A 170 mm | N/A 28 mm |
| 02138748 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212NR | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 02171061 | N/A NTN 633 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63307LLB | N/A 35 mm | N/A 80 mm | N/A 34.9 mm |
| 02138598 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 00043162 | N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6820ZZ | N/A 100 mm | N/A 125 mm | N/A 13 mm |
| 00054164 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210LLUNR | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 01447794 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015C3 | N/A 75 mm | N/A 115 mm | N/A 20 mm |
| 00055429 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222C3 | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 00053730 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208ZZNRC3 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 01481769 | N/A NTN 69 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6920LLU | N/A 100 mm | N/A 140 mm | N/A 20 mm |
| 02362728 | N/A NTN 89 Series Radial and Deep Groove Ball Bearing | N/A 8984YY | N/A | N/A | N/A |
| 00057389 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311ZC3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 03733087 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LLUAC4 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 02300605 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017ZZNR | N/A 85 mm | N/A 130 mm | N/A 22 mm |
| 01621203 | N/A NTN 68 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6815LLB | N/A 75 mm | N/A 95 mm | N/A 10 mm |